Cylindrical Roller Bearing, with Steel Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N 312 ECJ/C3

Part Number
N 312 ECJ/C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

477.47 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 130 Width B(mm) 31
Weight(g) 1757.0 temperature range in °C, up to 150 °C cage material steel plate
bearing clearance C3 GTIN/EAN 7316570178838 series N3…E
Customs tariff number 84825000

This page is Cylindrical Roller Bearing, with Steel Cage, part number N 312 ECJ/C3.
You can find the detail information about specifications and dimensions on part number N 312 ECJ/C3.

Tech Support