Fange Enclosures, for Cylindrical Roller Bearing (COP.F07)

Fange Enclosures, for Cylindrical Roller Bearing COP.F07

Product Details:

Manufacturer part number: COP.F07

Brand: SKF

Price: 1,056.08

Delivery time: 17 Days


Technical Data:

Weight: 26600.0 g

type of mounting holes: hole

type: flange body, round

GTIN/EAN: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

COP.F07

Part Number
COP.F07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
type of mounting holes type GTIN/EAN

1,056.08 €

1 17 Days 26600.0holeflange body, round-

Loading...

  1. 1

Basic information

temperature range in °C, up to 100 °C series F… Customs tariff number 84833038

This page is Fange Enclosures, for Cylindrical Roller Bearing, part number COP.F07.
You can find the detail information about specifications and dimensions on part number COP.F07.

Variation of this product

Part Number
COP.F08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
type of mounting holes type GTIN/EAN

1,360.34 €

1 17 Days 34850.0--7316576842351

Tech Support