Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | bearing clearance | sealing | type | seal material | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.52 € | 1 | 17 Days | 50 | 90 | 23 | 616.0 | - | - | steel | - | - | - | - | 7316572221365 | 222… | - | ||
2,024.22 € | 1 | 17 Days | 180 | 320 | 86 | 29000.0 | - | 200 °C | steel plate | C5 | - | - | - | 7316571746630 | 222… | - | ||
2,683.83 € | 1 | 17 Days | 200 | 360 | 98 | 42700.0 | - | 200 °C | steel plate | C5 | - | - | - | 7316571385143 | 222… | - | ||
606.02 € | 1 | 17 Days | 130 | 200 | 52 | 5700.0 | - | 200 °C | steel plate | C2 | - | - | - | 7316577001542 | 230… | - | ||
2,260.01 € | 1 | 17 Days | 220 | 340 | 90 | 29150.0 | - | 200 °C | steel plate | CN | - | - | - | 7316576603518 | 230... | P5 | ||
2,760.73 € | 1 | 17 Days | 260 | 400 | 104 | 45000.0 | - | 200 °C | steel plate | C5 | - | - | - | 7316571450667 | 230… | - | ||
4,671.45 € | 1 | 17 Days | 320 | 480 | 121 | 75700.0 | - | 200 °C | steel plate | CN | - | - | - | 7316576655647 | 230... | - | ||
817.22 € | 1 | 17 Days | 140 | 225 | 68 | 9930.0 | - | 200 °C | steel plate | C3 | - | - | - | 7316576603716 | 231... | PN | ||
1,161.93 € | 1 | 17 Days | 150 | 250 | 80 | 15680.0 | - | 200 °C | steel plate | C2 | - | - | - | 7316571671376 | 231... | - | ||
2,089.85 € | 1 | 17 Days | 190 | 320 | 104 | 34200.0 | - | 200 °C | steel plate | C3 | - | - | - | 7316576656323 | 231... | - | ||
2,415.20 € | 1 | 17 Days | 200 | 340 | 112 | 42500.0 | - | 200 °C | steel plate | C2 | - | - | - | 7316571762470 | 231... | - | ||
418.38 € | 1 | 17 Days | 90 | 160 | 52.4 | 4450.0 | - | 200 °C | steel plate | C4 | - | - | - | 7316570607239 | 232... | - | ||
1,585.32 € | 1 | 17 Days | 200 | 280 | 60 | 11190.0 | - | 200 °C | steel plate | CN | - | - | - | 7316571794211 | 241… | PN | ||
1,838.15 € | 1 | 17 Days | 220 | 300 | 60 | 12150.0 | - | 200 °C | steel plate | C3 | - | without greasing groove in the external ring | - | 7316577308269 | 239… | - | ||
2,700.07 € | 1 | 17 Days | 280 | 380 | 75 | 23800.0 | - | 200 °C | steel plate | C3 | - | - | - | 7316571794297 | 239… | - | ||
540.45 € | 1 | 17 Days | 100 | 150 | 50 | 2941.0 | - | 200 °C | steel plate | C3 | - | - | - | - | 240… | - | ||
2,238.25 € | 1 | 17 Days | 220 | 340 | 118 | 39130.0 | - | 200 °C | steel plate | C5 | - | - | - | 7316570197471 | 240… | - | ||
3,193.67 € | 1 | 17 Days | 260 | 400 | 140 | 62450.0 | - | 200 °C | steel plate | C3 | - | - | - | 7316577052391 | 240... | - | ||
627.93 € | 1 | 17 Days | 110 | 180 | 69 | 6720.0 | - | 200 °C | steel plate | C3 | - | - | - | 7316577016447 | 241… | PN | ||
733.97 € | 1 | 17 Days | 120 | 200 | 80 | 9770.0 | - | 200 °C | steel plate | C3 | - | - | - | - | 240… | PN | ||
973.52 € | 1 | 17 Days | 95 | 200 | 67 | 10000.0 | - | 200 °C | steel | CN | - | - | - | 7316576600913 | 452... | - | ||
1,140.27 € | 1 | 17 Days | 110 | 240 | 80 | 17900.0 | - | 200 °C | steel | CN | - | - | - | 7316576601071 | 452... | - | ||
264.95 € | 1 | 17 Days | 80 | 140 | 40 | 2459.0 | -20 °C | 150 °C | steel | CN | 2RS5 | - | HNBR | - | BS2-22 | - |
Loading...
Customs tariff number | 84823000 |
---|
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Weight(g)
temperature range in °C, from
temperature range in °C, up to
cage material
bearing clearance
sealing
type
seal material
GTIN/EAN
series
precision class
Type
Filter by standard shipping days
Optional Attributes