Spherical Roller Bearing Explorer, with Steel Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21308 E/C3
21314 E/C3
21315 E/C4
21318 E/C3
21320 E/C3
22205 E/C2
22206 E/C2
22207 E/C2
22207 E/C4
22208 E/C2
22208 E/C4
22210 E/C2
22210 E/C4
22211 E/C2
22212 E/C2
22212 E/C4
22213 E/C4
22215 E/C2
22215 E/C4
22215 E/C5
22217 E/C2
22217 E/C4
22218 E/C2
22220 E/C4
22220 E/C5
22222 E/C4
22228 CC/C4W33
22234 CC/C3W33
22236 CC/C3W33
22236 CC/W33
22238 CC/C3W33
22240 CC/C3W33
22240 CC/W33
22244 CC/C3W33
22310 E/C4
22312 E/C2
22312 E/C4
22313 E/C4
22313 E/VA405
22314 E/C4
22315 E/C4
22320 EJA/VA406
22326 CCJA/W33VA405
22328 CCJA/W33VA405
22330 CC/C3W502
22330 CC/W33
22332 CC/C3W33
22332 CCJA/W33VA405
22334 CC/C3W33
22334 CC/W33
22334 CCJA/W33VA405
22336 CC/C3W33
22338 CC/W33
23022 CC/C3W33
23022 CC/C4W33
23024 CC/C2W33
23030 CC/C2W33
23030 CC/C3W33
23034 CC/C4W33
23036 CC/C082W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
bearing clearance type GTIN/EAN series precision class

97.13 €

1 17 Days 409023738.0C3-7316571909714213...-

222.77 €

1 17 Days 70150353111.0C3-7316577732620213...-

251.83 €

1 17 Days 75160373785.0C4-7316571817415213...-

344.32 €

1 17 Days 90190436202.0C3-7316577736710213...-

482.98 €

1 17 Days 100215478910.0C3-7316577732231213...-

75.88 €

1 17 Days 255218174.0C2-7316571653266222...-

76.70 €

1 17 Days 306220276.0C2-7316572093603222...-

79.60 €

1 17 Days 357223438.0C2-7316572101582222...-

79.60 €

1 17 Days 357223438.0C4-7316572101575222...-

88.43 €

1 17 Days 408023521.0C2-7316576651892222...-

88.43 €

1 17 Days 408023521.0C4-7316576651915222...-

98.80 €

1 17 Days 509023616.0C2-7316571905228222...-

98.80 €

1 17 Days 509023616.0C4-7316571905235222...-

108.73 €

1 17 Days 5510025816.0C2-7316576652103222...-

122.97 €

1 12 Days 60110281140.0C2-7316577000088222...-

120.60 €

1 17 Days 60110281140.0C4-7316576652196222...-

141.85 €

1 17 Days 65120311522.0C4-7316571560915222...-

181.65 €

1 17 Days 75130311681.0C2-7316576652394222...-

181.65 €

1 17 Days 75130311681.0C4-7316576652417222…-

181.65 €

1 17 Days 75130311681.0C5-7316570035391222...-

232.88 €

1 17 Days 85150362678.0C2-7316571734460222...-

232.67 €

1 17 Days 85150362678.0C4-7316570930535222...-

270.53 €

1 17 Days 90160403391.0C2-7316571030104222...-

362.50 €

1 17 Days 110180464853.0C4-7316570721881222...-

343.92 €

1 17 Days 110180464979.0C5-7316570340525222...-

445.70 €

1 17 Days 110200537014.0C4-7316570273564222...-

924.42 €

1 17 Days 1402506813920.0C4-7316576653049222...-

1,738.37 €

1 17 Days 1703108627975.0C3-7316576600814222...-

1,923.62 €

1 17 Days 1803208629300.0C3-7316576600210222...-

1,923.62 €

1 17 Days 1803208629300.0CN-7316576600203222...-

2,371.52 €

1 17 Days 1903409235200.0C3-7316576602979222...-

2,723.35 €

1 17 Days 2003609842700.0C3-7316576600302222...-

2,723.35 €

1 17 Days 2003609842700.0CN-7316576600296222...-

2,931.73 €

1 17 Days 22040010858400.0C3-7316576602986222...-

165.53 €

1 17 Days 50110401826.0C4-7316571551777223...-

209.38 €

1 17 Days 60130462926.0C2-7316576653704223...-

225.02 €

1 17 Days 60130462926.0C4-7316576653728223...-

256.63 €

1 17 Days 65140483502.0C4-7316576653834223...-

254.33 €

1 17 Days 65140483489.0CNvibrating screen7316570217735223...-

294.48 €

1 17 Days 70150514307.0C4-7316570434859223...-

343.57 €

1 17 Days 75160555242.0C4-7316571119014223...-

726.03 €

1 17 Days 1002157313110.0CNvibrating screen7316570671896223...-

1,532.02 €

1 17 Days 1302809327700.0CNvibrating screen7316570780178223...-

1,911.25 €

1 17 Days 14030010234500.0CNvibrating screen7316570049107223...-

2,466.32 €

1 17 Days 15032010841700.0C3-7316576602382223...-

2,343.73 €

1 17 Days 15032010841300.0CN-7316576600609223...-

2,354.37 €

1 17 Days 16034011449100.0C3-7316576602399223...-

2,935.32 €

1 17 Days 16034011449900.0CNvibrating screen7316570854558223...-

2,753.55 €

1 17 Days 17036012059000.0C3-7316576601491223...-

2,753.55 €

1 17 Days 17036012059000.0CN-7316576654657223...-

3,433.00 €

1 17 Days 17036012059000.0CNvibrating screen7316570371758223...-

3,388.88 €

1 17 Days 18038012667800.0C3-7316576603297223...-

4,031.00 €

1 17 Days 19040013278400.0CN-7316576654725223...-

334.77 €

1 17 Days 110170453685.0C3-7316576612855230...-

396.48 €

1 17 Days 110170453685.0C4-7316577016225230...-

455.30 €

1 17 Days 120180463996.0C2-7316577033970230...-

772.98 €

1 17 Days 150225567470.0C2-7316576655036230...-

734.57 €

1 17 Days 150225567513.0C3-7316576601842230...-

1,089.55 €

1 17 Days 1702606712500.0CN-7316577039699230…-

1,275.60 €

1 17 Days 1802807416400.0C2-7316572059869230...P5

Loading...

Basic information

temperature range in °C, up to 200 °C cage material steel plate Customs tariff number 84823000

Tech Support