spherical roller bearing, Steel Cage, Conical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21314 EK
22220 EK/C4
22240 CCK/W33
22244 CCK/W33
22314 EK/VA405
22317 EK/C4
22328 CCK/C3W33
22328 CCKJA/W33VA405
22330 CCK/W33
22336 CCK/C3W33
22338 CCK/C3W33
22338 CCK/W33
22340 CCK/C3W33
23038 CCK/C3W33
23038 CCK/C4W33
23044 CCK/HA3C4W33
23052 CCK/HA3C4W33
23056 CCK/W33
23060 CCK/W33
23064 CCK/W33
23120 CCK/CNHW33
23144 CCK/C4W33
23148 CCK/W33
23228 CCK/C082W33
23234 CCK/C3W33
23238 CCK/C3W33
23238 CCK/W33
23240 CCK/C3W33
23960 CCK/C3W33
24026 CCK30/C4W33
24036 CCK30/W33
24040 CCK30/W33
24044 CCK30/C3W33
24048 CCK30/C4W33
24052 CCK30/C3W33
24124 CCK30/W33
24126 CCK30/C3W33
24128 CCK30/W33
24132 CCK30/W33
24134 CCK30/C3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
cage material bearing clearance type GTIN/EAN series precision class

200.56 €

1 17 Days 70150353076.0steel plateCN-7316577663757213...PN

332.07 €

1 17 Days 100200464853.0steel plateC4-7316570379372222...PN

2,446.74 €

1 17 Days 2003609841800.0steel plateCN-7316576653193222...PN

2,728.05 €

1 17 Days 22040010857900.0steel plateCN-7316576653223222...PN

261.52 €

1 17 Days 70150514215.0steel plateC4vibrating screen7316570498394223...PN

430.37 €

1 17 Days 85180607139.0steel plateC4-7316571024240223...PN

1,642.18 €

1 17 Days 14030010234300.0steel plateC3-7316576602344223...PN

1,712.58 €

1 17 Days 14030010234300.0steel plateC4vibrating screen7316570312126223...PN

2,100.12 €

1 17 Days 15032010840800.0steel plateCN-7316576654633223...PN

3,044.68 €

1 17 Days 18038012667700.0steel plateC3-7316576654695223...PN

3,750.93 €

1 17 Days 19040013277350.0steel plateC3-7316576603341223...PN

3,621.59 €

1 17 Days 19040013277700.0steel plateCN-7316576603334223...PN

3,785.55 €

1 17 Days 20042013889100.0steel plateC3-7316576603396223...PN

1,285.09 €

1 17 Days 1902907516850.0steel plateC3-7316576655180230...PN

1,382.50 €

1 17 Days 1902907516850.0steel plateC4-7316576603495230...PN

3,046.81 €

1 17 Days 2203409028300.0steel plateC4internal ring, case-hardened7316577025449230...PN

3,496.27 €

1 17 Days 26040010445000.0steel plateC4internal ring, case-hardened7316571173603230...PN

2,848.19 €

1 17 Days 28042010648900.0steel plateCN-7316577308054230...PN

3,863.58 €

1 17 Days 30046011867000.0steel plateCN-7316570959543230...PN

4,345.05 €

1 17 Days 32048012174700.0brassCN--230…PN

397.74 €

1 17 Days 100165524250.0steel plateCN-7316570880694231…PN

2,538.01 €

1 17 Days 22037012050400.0steel plateC4-7316576602498231...PN

2,684.90 €

1 17 Days 24040012861850.0steel plateCN-7316576600104231...PN

1,242.94 €

1 17 Days 1402508817900.0steel plateC2-7316571668888232...P5

2,062.30 €

1 17 Days 17031011034800.0steel plateC3-7316576657450232...PN

2,513.47 €

1 17 Days 19034012045400.0steel plateC3-7316576603938232...PN

2,513.46 €

1 17 Days 19034012045400.0steel plateCN-7316576657559232...PN

2,812.33 €

1 17 Days 20036012855400.0steel plateC3-7316576600289232...PN

3,113.74 €

1 17 Days 3004209037500.0steel plateC3-7316571794341239...PN

737.16 €

1 17 Days 130200697565.0steel plateC4-7316577664228240...PN

1,542.67 €

1 17 Days 18028010022150.0steel plateCN-7316570830873240...PN

1,906.80 €

1 17 Days 20031010929700.0steel plateCN-7316571051475240...PN

1,941.17 €

1 17 Days 22034011838520.0steel plateC3-7316577004796240...PN

2,546.95 €

1 17 Days 24036011840900.0steel plateC4-7316570489088240...PN

2,971.77 €

1 17 Days 26040014062400.0steel plateC3-7316576658600240…PN

657.68 €

1 17 Days 120200809780.0steel plateCN-7316577662668241...PN

849.26 €

1 17 Days 1302108010430.0steel plateC3-7316576658709241...PN

1,049.24 €

1 17 Days 1402258512500.0steel plateCN-7316577016485241...PN

1,509.20 €

1 17 Days 16027010924500.0steel plateCN-7316577004871241...PN

1,817.74 €

1 17 Days 17028010925825.0steel plateC3-7316577298430241...PN

Loading...

  1. 1

Basic information

temperature range in °C, up to 200 °C Customs tariff number 84823000

Tech Support