Tapered Roller Bearing / Steel plate

Tapered Roller Bearing / Steel plate
  • Volume Discount
[Specifications]
・I.D. d(mm): 15-300
・O.D. D(mm): 0-420
・Width B(mm): 10.668-128

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18690/18620/Q
1988/1922/Q
25877/2/25821/2/Q
30203
30204 J2/Q
30205 J2/Q
30206
30207 J2/Q
30210
30210/DFC120
30214 J2/Q
30217 J2/Q
30218 J2
30218 J2/DF
30219 J2
30222 J2
30224
30228
30234
30302 J2
30303
30304
30306 J2/Q
30307
30308
30309 J2/Q
30312 J2/Q
30315 J2
30316
30318
30319
30332 J2
31307 J2/Q
31309 J2/QCL7CDF
31310 J2/QCL7CDF
31311 J2/Q
31311 J2/QCL7C
31311 J2/QDF
31314/CL7A
31316 J1/QCL7A
31317
31318
31330 X
32005 X/Q
32007 J2/Q
32009 X/QVK210
32011 X
32013 X
32014 X
32015 X
32017 X
32019 X
32020 X/P5
32024 X/P5
32026 X/DF
32028 X
32038 X/DF
320/28 X
32205 BJ2/Q
32206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material type Weight setup GTIN/EAN series precision class

103.74 €

1 17 Days 46.03879.37517.462330.0--taper roller bearing--731657000397018…-

24.17 €

1 17 Days 28.57557.1519.845218.0--taper roller bearing--731657011355619…-

32.70 €

1 17 Days 34.92573.02524.608458.0--taper roller bearing--7316572852439258...-

10.72 €

1 12 Days 174013.2578.0120 °Csteel platecompletely taper roller bearing--7316577005052302…-

11.97 €

1 12 Days 204715.25124.0120 °Csteel platecompletely taper roller bearing--7316570003888302…-

13.25 €

1 17 Days 255216.25149.0120 °Csteel platecompletely taper roller bearing--7316577744807302…-

14.57 €

1 12 Days 306217.25228.0120 °Csteel platecompletely taper roller bearing--7316577314147302…-

18.15 €

1 12 Days 357218.77326.0120 °Csteel platecompletely taper roller bearing--7316570514148302…-

28.25 €

1 12 Days 509022.09536.0120 °Csteel platecompletely taper roller bearing--7316570243383302…-

196.70 €

1 17 Days 509044.181072.0---1.072 kgX-Setup7316571684161302…-

52.75 €

1 17 Days 7012526.251223.0120 °Csteel platecompletely taper roller bearing--7316570066012302…-

83.43 €

1 17 Days 8515030.52050.0120 °Csteel platecompletely taper roller bearing--7316570699241302…-

99.67 €

1 17 Days 9016033.562491.0120 °Csteel platecompletely taper roller bearing--7316577005168302…-

547.12 €

1 17 Days 9016067.124982.0----X-Setup7316570532012302…-

152.65 €

1 17 Days 9517034.52991.0150 °Csteel platecompletely taper roller bearing--7316577005175302…-

222.98 €

1 17 Days 11020042.085046.0150 °Csteel platecompletely taper roller bearing--7316577005205302…-

315.18 €

1 17 Days 12021544.66127.0150 °Csteel platecompletely taper roller bearing--7316577005212302…-

673.70 €

1 17 Days 14025047.868692.0150 °Csteel platecompletely taper roller bearing--7316577005236302…-

1,657.35 €

1 17 Days 17031058.8916623.0150 °Csteel platecompletely taper roller bearing--7316577120625302…-

13.42 €

1 12 Days 154214.2590.0120 °Csteel platecompletely taper roller bearing--7316577005274303…-

13.75 €

1 12 Days 174715.46126.0120 °Csteel platecompletely taper roller bearing--7316577005281303…-

14.17 €

1 17 Days 205216.53166.0120 °Csteel platecompletely taper roller bearing--7316571292397303…-

20.65 €

1 12 Days 307220.9383.0120 °Csteel platecompletely taper roller bearing--7316577748874303…-

27.17 €

1 12 Days 358023.06512.0120 °Csteel platecompletely taper roller bearing--7316577748881303…-

27.68 €

1 17 Days 409025.25717.0120 °Csteel platecompletely taper roller bearing--7316570004038303…-

35.22 €

1 12 Days 4510027.25975.0120 °Csteel platecompletely taper roller bearing--7316571012124303…-

69.58 €

1 17 Days 6013034.141949.0120 °Csteel platecompletely taper roller bearing--7316577748898303…-

145.10 €

1 17 Days 7516040.53462.0120 °Csteel platecompletely taper roller bearing--7316577005366303…-

188.67 €

1 17 Days 8017042.694125.0150 °Csteel platecompletely taper roller bearing--7316577005373303…-

312.55 €

1 17 Days 9019047.325627.0150 °Csteel platecompletely taper roller bearing--7316577005397303…-

399.55 €

1 17 Days 9520050.866451.0150 °Csteel platecompletely taper roller bearing--7316577005403303…-

3,609.30 €

1 17 Days 1603407528935.0150 °Csteel platecompletely taper roller bearing--7316570348637303…-

53.17 €

1 12 Days 358022.75522.0120 °Csteel platecompletely taper roller bearing--7316577120694313…-

339.05 €

1 17 Days 4510054.51985.0----X-Setup7316571246802313…-

571.96 €

1 17 Days 5011058.52559.0----X-Setup7316570384635313…-

98.70 €

1 17 Days 5512031.51510.0120 °Csteel platecompletely taper roller bearing--7316577057693313…-

136.63 €

1 17 Days 5512031.51510.0120 °Csteel platecompletely taper roller bearing--7316570980479313…-

454.30 €

1 17 Days 55120633237.0----X-Setup7316570693751313…-

198.83 €

1 17 Days 7015038.72868.0120 °Csteel platecompletely taper roller bearing--7316570002430313…-

285.52 €

1 17 Days 8017042.53950.0150 °Csteel platecompletely taper roller bearing--7316577298539313…-

373.38 €

1 17 Days 8518044.54610.0150 °Csteel platecompletely taper roller bearing--7316577005533313…-

472.95 €

1 17 Days 9019046.55289.0150 °Csteel platecompletely taper roller bearing--7316577005540313…-

3,011.72 €

1 17 Days 15032082.1627219.0150 °Csteel platecompletely taper roller bearing--7316570001181313…-

13.67 €

1 12 Days 254715.86112.0120 °Csteel platecompletely taper roller bearing--7316570567755320…-

27.75 €

1 17 Days 356218225.0120 °Csteel platecompletely taper roller bearing--7316577062888320…-

22.22 €

1 7 Days 457521.22343.0120 °Csteel platecompletely taper roller bearing--7316576689918320…-

28.63 €

1 12 Days 559024.53547.0120 °Csteel platecompletely taper roller bearing--7316570003949320…-

40.82 €

1 17 Days 6510024.55629.0120 °Csteel platecompletely taper roller bearing--7316570118681320…-

46.62 €

1 12 Days 7011026.69850.0120 °Csteel platecompletely taper roller bearing--7316577005649320…-

50.85 €

1 12 Days 7511526.71904.0120 °Csteel platecompletely taper roller bearing--7316577005656320…-

68.42 €

1 12 Days 8513031.191353.0120 °Csteel platecompletely taper roller bearing--7316570826692320…-

85.67 €

1 17 Days 9514534.321845.0120 °Csteel platecompletely taper roller bearing--7316570651331320…-

256.15 €

1 17 Days 10015034.321898.0120 °Csteel platecompletely taper roller bearing--7316572059982320…P5

336.97 €

1 17 Days 120180383265.0150 °Csteel platecompletely taper roller bearing--7316572073070320…P5

1,414.17 €

1 17 Days 1302009010000.0----X-Setup7316571001753320…-

316.38 €

1 17 Days 14021047.465250.0150 °Csteel platecompletely taper roller bearing--7316577005755320…-

4,040.57 €

1 17 Days 19029012830534.0----X-Setup7316570899887320…-

24.22 €

1 7 Days 285216.84141.0120 °Csteel platecompletely taper roller bearing--7316570003451320…-

26.13 €

1 17 Days 255219.31191.0120 °Csteel platecompletely taper roller bearing--7316570004014322…-

18.45 €

1 12 Days 306221.25275.0120 °Csteel platecompletely taper roller bearing--7316570581751322…-

Loading...

Basic information

Customs tariff number 84822000

Tech Support