V-ribbed Belt, Micro-V

V-ribbed Belt, Micro-V
· Extremely smooth and cool running
· Very high power capacity per rib
· Long life due to extra load-carrying capacity
· Improved performance on back idlers
· Smaller drive package
· Tolerant of pulley groove debris
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX (except PK profile)
· Temperature range:
· -30°C to +60°C (PJ, PL, PM)
· -50°C to +120°C (PK) (EPDM compound)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9465-01404
9465-02904
9465-04605
9465-05404
9465-05406
9465-05624
9465-05674
9465-07464
9465-07844
9465-20000
9465-20002
9465-20004
9465-20006
9465-20008
9465-20010
9465-20012
9465-20014
9465-20016
9465-20018
9465-20020
9465-20022
9465-20024
9465-20026
9465-20030
9465-20032
9465-20034
9465-20040
9465-20042
9465-20048
9465-20052
9465-20056
9465-20058
9465-20060
9465-20062
9465-20064
9465-20066
9465-20068
9465-20070
9465-20074
9465-20076
9465-20078
9465-20080
9465-20082
9465-20084
9465-20086
9465-20088
9465-20090
9465-20092
9465-20094
9465-20096
9465-20098
9465-20100
9465-20102
9465-20104
9465-20106
9465-20108
9465-20110
9465-20112
9465-20116
9465-20120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (max)
(°C)
Length Pitch Profile Height
(mm)
GTIN/EAN Weight
(g)
Number of ribs Customs tariff number

6.43 €

1 12 Days 603562.34PJ3.554144659270584.03 pcs40103900

45.08 €

1 12 Days 607372.34PJ3.554125719339497.015 pcs40103100

257.30 €

1 12 Days 6011682.34PJ3.8-858.078 pcs40103100

3.65 €

1 12 Days 6013712.34PJ3.5541257193460113.02 pcs40103100

10.85 €

1 12 Days 6013712.34PJ3.5-39.03 pcs40103100

3.78 €

1 12 Days 6014282.34PJ3.5541257193464913.019 pcs40103100

3.78 €

1 12 Days 6014392.34PJ3.55412571934663156.032 pcs40103100

12.10 €

1 12 Days 6018952.34PJ3.5541257193482318.03 pcs40103300

43.63 €

1 12 Days 6019922.34PJ3.5541257193492219.011 pcs40103300

12.33 €

1 12 Days 6010162.34PJ3.5541446551669640.04 pcs40103100

15.38 €

1 12 Days 6010162.34PJ3.5541446551671950.05 pcs40103100

18.48 €

1 12 Days 6010162.34PJ3.5541446551672660.06 pcs40103100

21.53 €

1 12 Days 6010162.34PJ3.5541446551673370.07 pcs40103100

24.60 €

1 12 Days 6010162.34PJ3.5541446551674080.08 pcs40103100

27.70 €

1 12 Days 6010162.34PJ3.5541446551675790.09 pcs40103100

30.73 €

1 12 Days 6010162.34PJ3.55414465516764100.010 pcs40103100

36.92 €

1 12 Days 6010162.34PJ3.55414465516771120.012 pcs40103100

43.08 €

1 12 Days 6010162.34PJ3.55414465516788140.014 pcs40103100

46.15 €

1 12 Days 6010162.34PJ3.55414465516795150.015 pcs40103100

49.25 €

1 12 Days 6010162.34PJ3.55414465516801160.016 pcs40103100

55.42 €

1 12 Days 6010162.34PJ3.55414465516818180.018 pcs40103100

61.53 €

1 12 Days 6010162.34PJ3.55414465516825200.020 pcs40103100

73.83 €

1 12 Days 6010162.34PJ3.55414465516832240.024 pcs40103100

15.38 €

1 12 Days 6010412.34PJ3.5541446551685650.05 pcs40103100

18.48 €

1 12 Days 6010412.34PJ3.5541446551686360.06 pcs40103100

21.53 €

1 12 Days 6010412.34PJ3.5541446551687070.07 pcs40103100

30.73 €

1 12 Days 6010412.34PJ3.55414465516900100.010 pcs40103100

36.92 €

1 12 Days 6010412.34PJ3.55414465516917120.012 pcs40103100

49.25 €

1 12 Days 6010412.34PJ3.55414465516948160.016 pcs40103100

61.53 €

1 12 Days 6010412.34PJ3.55414465516962200.020 pcs40103100

12.33 €

1 12 Days 6010672.34PJ3.5541446551698640.04 pcs40103100

15.38 €

1 12 Days 6010672.34PJ3.5541446551699350.05 pcs40103100

18.48 €

1 12 Days 6010672.34PJ3.5541446551700660.06 pcs40103100

21.53 €

1 12 Days 6010672.34PJ3.5541446551701370.07 pcs40103100

24.60 €

1 12 Days 6010672.34PJ3.5541446551702080.08 pcs40103100

27.70 €

1 12 Days 6010672.34PJ3.5541446551703790.09 pcs40103100

30.73 €

1 12 Days 6010672.34PJ3.55414465517044100.010 pcs40103100

36.92 €

1 12 Days 6010672.34PJ3.55414465517051120.012 pcs40103100

46.15 €

1 12 Days 6010672.34PJ3.55414465517075150.015 pcs40103100

49.25 €

1 12 Days 6010672.34PJ3.55414465517082160.016 pcs40103100

55.42 €

1 12 Days 6010672.34PJ3.55414465517099180.018 pcs40103100

61.53 €

1 12 Days 6010672.34PJ3.55414465517105200.020 pcs40103100

73.83 €

1 12 Days 6010672.34PJ3.55414465517112240.024 pcs40103100

12.33 €

1 12 Days 6010922.34PJ3.5541446551712940.04 pcs40103100

15.38 €

1 12 Days 6010922.34PJ3.5541446551713650.05 pcs40103100

18.48 €

1 12 Days 6010922.34PJ3.5541446551714360.06 pcs40103100

21.53 €

1 12 Days 6010922.34PJ3.5541446551715070.07 pcs40103100

24.60 €

1 12 Days 6010922.34PJ3.5541446551716780.08 pcs40103100

27.70 €

1 12 Days 6010922.34PJ3.5541446551717490.09 pcs40103100

30.73 €

1 12 Days 6010922.34PJ3.55414465517181100.010 pcs40103100

36.92 €

1 12 Days 6010922.34PJ3.55414465517198120.012 pcs40103100

43.08 €

1 12 Days 6010922.34PJ3.55414465517204140.014 pcs40103100

46.15 €

1 12 Days 6010922.34PJ3.55414465517211150.015 pcs40103100

49.25 €

1 12 Days 6010922.34PJ3.55414465517228160.016 pcs40103100

55.42 €

1 12 Days 6010922.34PJ3.55414465517235180.018 pcs40103100

61.53 €

1 12 Days 6010922.34PJ3.55414465517242200.020 pcs40103100

73.83 €

1 12 Days 6010922.34PJ3.55414465517259240.024 pcs40103100

12.33 €

1 12 Days 6011052.34PJ3.5541446551726640.04 pcs40103100

18.48 €

1 12 Days 6011052.34PJ3.5541446551728060.06 pcs40103100

24.60 €

1 12 Days 6011052.34PJ3.5541446551730380.08 pcs40103100

Loading...

Basic information

Temperature range (min)(°C) -30 Material mixture of elastomer

Tech Support