Cam Roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KR 16
KR 16 PPA
KR 16 X
KR 19
KR 19 PPA
KR 22 B
KR 22 XB
KR 26 B
KR 26 PPA
KR 26 PPXA
KR 32 B
KR 35 PPXA
KR 35 XB
KR 40 B
KR 47 B
KR 62 PPXA
KR 72 PPA
KR 72 PPXA
KR 80 PPXA
KR 90 PPXA
KRE 16 PPA
KRE 62 PPA
KRV 19
KRV 26 PPXA
KRV 30 B
KRV 30 PPXA
KRV 32 PPXA
KRV 35 PPXA
KRV 40 PPXA
KRV 47 PPA
KRV 52 PPA
NUKR 35 A
NUKR 35 XA
NUKR 40 A
NUKR 40 XA
NUKR 47 A
NUKR 47 XA
NUKR 52 A
NUKR 52 XA
NUKR 62 A
NUKR 62 XA
NUKR 72 A
NUKR 80 A
NUKR 80 XA
NUKR 90 A
NUKR 90 XA
NUKRE 52 A
NUKRE 80 A
PWKR 40.2RS
PWKR 47.2RS
PWKR 52.2RS
PWKR 72.2RS
PWKR 80.2RS
PWKR 90.2RS
PWKRE 40.2RS
PWKRE 52.2RS
PWKRE 72.2RS
PWKRE 80.2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material sealing type seal material GTIN/EAN thread size shell surface, external ring series Customs tariff number

32.91 €

1 17 Days 16028022.0140steelgap seal-without seal7316577011367M6crownedKR84824000

30.24 €

1 17 Days 16028021.0100steelaxial sliding disk-plastic7316571594422M6crownedKR84824000

36.61 €

1 Quote 16028021.0140steelgap seal-without seal7316577104977M6cylindricalKR84824000

34.46 €

1 17 Days 19032034.0140steelgap seal-without seal7316577011374M8crownedKR84824000

31.56 €

1 17 Days 19032034.0100steelaxial sliding disk-plastic7316571594491M8crownedKR84824000

36.03 €

1 Quote 22036053.0140steelgap seal-without seal7316571594590M10x1crownedKR84824000

39.99 €

1 17 Days 22036053.0140steelgap seal-without seal7316571599571M10x1cylindricalKR84824000

37.58 €

1 12 Days 26036072.0140steelgap seal-without seal7316571594644M10x1crownedKR84824000

35.26 €

1 17 Days 26036064.0100steelaxial sliding disk-plastic7316571594293M10x1crownedKR84824000

44.73 €

1 17 Days 26036067.0100steelaxial sliding disk-plastic7316571594309M10x1cylindricalKR84824000

47.85 €

1 17 Days 320400115.0140steelgap seal-without seal7316571590615M12x1,5crownedKR84824000

63.17 €

1 17 Days 350520190.0100steelaxial sliding disk-plastic7316571590622M16x1,5cylindricalKR84824000

59.43 €

1 17 Days 350520201.0140steelgap seal-without seal7316571599625M16x1,5cylindricalKR84824000

63.79 €

1 17 Days 400580290.0140steelgap seal-without seal7316571594859M18x1,5crownedKR84824000

83.46 €

1 17 Days 470660450.0140steelgap seal-without seal7316571594927M20x1,5crownedKR84824000

127.41 €

1 17 Days 620800884.0100steelaxial sliding disk-plastic7316571620664M24x1,5cylindricalKR84824000

127.40 €

1 17 Days 7208001100.0100steelaxial sliding disk-plastic7316571620725M24x1,5crownedKR84824000

143.55 €

1 17 Days 7208001040.0100steelaxial sliding disk-plastic7316571620732M24x1,5cylindricalKR84824000

186.97 €

1 17 Days 80010001898.0100steelaxial sliding disk-plastic7316571620794M30x1,5cylindricalKR84824000

222.51 €

1 17 Days 90010001950.0100steelaxial sliding disk-plastic7316571620855M30x1,5cylindricalKR84824000

46.54 €

1 17 Days 16028020.0100steelaxial sliding diskeccentric ringplastic7316571594453M6crownedKRE84824000

143.93 €

1 17 Days 620800892.0100steelaxial sliding diskeccentric ringplastic7316571620671M24x1,5crownedKRE84824000

34.77 €

1 17 Days 19032032.0140steelgap sealholewithout seal7316570203561M8crownedKRV84824000

45.57 €

1 17 Days 26036061.0100steelaxial sliding diskhexagon socketplastic7316571594347M10x1cylindricalKRV84824000

46.44 €

1 17 Days 30040089.0140steelgap sealhexagon socketwithout seal7316571590585M12x1,5crownedKRV84824000

53.96 €

1 17 Days 300400100.0100steelaxial sliding diskhexagon socketplastic7316571590592M12x1,5cylindricalKRV84824000

57.71 €

1 17 Days 320400100.0100steelaxial sliding diskhexagon socketplastic7316571588148M12x1,5cylindricalKRV84824000

63.74 €

1 17 Days 350520196.0100steelaxial sliding diskhexagon socketplastic7316571588223M16x1,5cylindricalKRV84824000

75.57 €

1 17 Days 400580249.0100steelaxial sliding diskhexagon socketplastic7316571594903M18x1,5cylindricalKRV84824000

89.11 €

1 17 Days 470660444.0100steelaxial sliding diskhexagon socketplastic7316571596082M20x1,5crownedKRV84824000

90.64 €

1 17 Days 520660516.0100steelaxial sliding diskhexagon socketplastic7316571596143M20x1,5crownedKRV84824000

52.97 €

1 17 Days 350520197.0120-without sealwithout eccentric ring-7316570320756M16x1,5crownedNUKR84825000

67.83 €

1 17 Days 350520198.0120-without sealwithout eccentric ring-7316570937602M16x1,5cylindricalNUKR84825000

63.04 €

1 12 Days 400580284.0120-without sealwithout eccentric ring-7316570657845M18x1,5crownedNUKR84825000

80.68 €

1 17 Days 400580297.0120-without sealwithout eccentric ring-7316570119572M18x1,5cylindricalNUKR84825000

81.63 €

1 17 Days 470660460.0120-without sealwithout eccentric ring-7316571169590M20x1,5crownedNUKR84825000

105.24 €

1 17 Days 470660446.0120-without sealwithout eccentric ring-7316570097023M20x1,5cylindricalNUKR84825000

84.72 €

1 17 Days 520660490.0120-without sealwithout eccentric ring-7316570981407M20x1,5crownedNUKR84825000

107.83 €

1 17 Days 520660514.0120-without sealwithout eccentric ring-7316571032955M20x1,5cylindricalNUKR84825000

108.48 €

1 17 Days 620800852.0120-without sealwithout eccentric ring-7316570349443M24x1,5crownedNUKR84825000

139.52 €

1 17 Days 620800893.0120-without sealwithout eccentric ring-7316570907599M24x1,5cylindricalNUKR84825000

121.58 €

1 17 Days 7208001089.0120-without sealwithout eccentric ring-7316570203981M24x1,5crownedNUKR84825000

155.32 €

1 17 Days 80010001800.0120-without sealwithout eccentric ring-7316571114255M30x1,5crownedNUKR84825000

199.90 €

1 17 Days 80010001800.0120-without sealwithout eccentric ring-7316570936209M30x1,5cylindricalNUKR84825000

182.89 €

1 17 Days 90010002169.0120-without sealwithout eccentric ring-7316570474527M30x1,5crownedNUKR84825000

236.67 €

1 17 Days 90010002169.0120-without sealwithout eccentric ring-7316570276046M30x1,5cylindricalNUKR84825000

118.62 €

1 17 Days 520660534.0120-without sealeccentric ring-7316570405934M20x1,5crownedNUKRE84825000

212.48 €

1 17 Days 80010001915.0120-without sealeccentric ring-7316571072180M30x1,5crownedNUKRE84825000

83.07 €

1 17 Days 400580242.0120-2RSwithout eccentric ring-7316571194684M18x1,5crownedPWKR84825000

108.06 €

1 17 Days 470660440.0120-2RSwithout eccentric ring-7316571194691M20x1,5crownedPWKR84825000

110.91 €

1 17 Days 520660450.0120-2RSwithout eccentric ring-7316571194707M20x1,5crownedPWKR84825000

160.08 €

1 17 Days 7208001020.0120-2RSwithout eccentric ring-7316571194721M24x1,5crownedPWKR84825000

203.63 €

1 17 Days 80010001786.0120-2RSwithout eccentric ring-7316571194738M30x1,5crownedPWKR84825000

241.10 €

1 17 Days 90010002132.0120-2RSwithout eccentric ring-7316571194745M30x1,5crownedPWKR84825000

100.69 €

1 17 Days 400580258.0120-2RSeccentric ring-7316571194769M18x1,5crownedPWKRE84825000

133.15 €

1 17 Days 520660528.0120-2RSeccentric ring-7316571194783M20x1,5crownedPWKRE84825000

192.72 €

1 17 Days 7208001050.0120-2RSeccentric ring-7316571194806M24x1,5crownedPWKRE84825000

240.22 €

1 17 Days 80010001785.0120-2RSeccentric ring-7316571194813M30x1,5crownedPWKRE84825000

Loading...

  1. 1

Basic information

temperature range in °C, from -30

Tech Support