Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Inspections/Measurements
Measuring Devices
Measuring instruments and accessories
Fiber-optic Cable
Configure
Clear all
length in mm
1000
2000
GTIN/EAN
7316575151454
7316575151522
Weight(g)
329.0
7500.0
Type
Est. shipping days
All
Within 17 working days
SKF
Fiber-optic Cable
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
TKES TF-1
TKES TF-2
length in mm
GTIN/EAN
Weight
(g)
Minimum order quantity
1000
7316575151454
7500.0
1 pieces
2000
7316575151522
329.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
720.37 €
(
857.24 €
)
17 working days
820.12 €
(
975.94 €
)
17 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...