Chain Wheel, Duplex, One-sided Hub

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81021317

Part Number
81021317
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.95 €

1 12 Days

Loading...

  1. 1

Basic information

Number of Teeth(T) 36 Number of Tracks 2 chain setup chain wheel
pitch in mm 9.525 chain version dual Weight(g) 1695.0
material standard Customs tariff number 84839089

This page is Chain Wheel, Duplex, One-sided Hub, part number 81021317.
You can find the detail information about specifications and dimensions on part number 81021317.

Tech Support