Shaft Seal, FKM, DIN 3780

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67056887

Part Number
67056887
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

513.28 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 480 Outer diameter(mm) 520 Width(mm) 20
Material FKM Weight(g) 436.8 series A
Customs tariff number 84879090

This page is Shaft Seal, FKM, DIN 3780, part number 67056887.
You can find the detail information about specifications and dimensions on part number 67056887.

Tech Support