Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Shaft Seal, NBR, Green, DIN 3760

    Shaft Seal, NBR, Green, DIN 3760

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    Customs tariff number

    Minimum order quantity
    55
    65
    4
    11
    84879090
    8 pieces
    80
    90
    5
    17.04
    84842000
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.75 €
    ( 2.08 € )
    17 working days
    3.53 €
    ( 4.20 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Material: NBR
    ・Internal diameter(mm): 55, 80
    ・Outer diameter(mm): 65, 90