Wiper, with Metal Sheet, NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49425910

Part Number
49425910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.49 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 32 Outer diameter(mm) 42 Width(mm) 5
Material NBR Weight(g) 8.5 width2(mm) 7
series AS Customs tariff number 40169300

This page is Wiper, with Metal Sheet, NBR, part number 49425910.
You can find the detail information about specifications and dimensions on part number 49425910.

Tech Support