Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAR 206-2RFGR/HV
Materials of Inner and Outer Ring | Stainless Steel | I.D. D(φ) | 30 | Outer Diameter D(φ) | 62 |
---|---|---|---|---|---|
Width B(mm) | 38.1 | Weight(g) | 297.0 | temperature range in °C, from | -45,000 °C |
temperature range in °C, up to | 150,000 °C | cage material | plastic | mounting tensioning bearing | threaded pins |
sealing | 2RFGR | type | relubricatable | seal material | FDA-rubber/stainless steel |
width2 in mm | 18 | GTIN/EAN | 7316574832385 | series | YAR…-2RFGR |
Customs tariff number | 84821090 |
This page is Radial insert ball bearings / Food-Line, stainless / SKF, part number YAR 206-2RFGR/HV.
You can find the detail information about specifications and dimensions on part number YAR 206-2RFGR/HV.