Grease Filling Pump, for 18 kg Bucket

Grease Filling Pump, for 18 kg Bucket
[Specifications]
・Maximum pressure: 30 bar (430 psi)
・Volume/stroke: approx. 45 cm3 (1.5 US fl. oz)
・Suitable drum dimensions: inside diameter 265-285 mm (10.4-11.2 in.) maximum inside height 420 mm (16.5 in.)

[Features]
・Quick filling: low pressure high stroke volume
・Easy installation: all necessary items are included
・Reliable: tested and approved for all SKF greases
・Appropriate as a complement for SKF Bearing Packer VKN 550

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAGF 18

Part Number
LAGF 18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

362.43 €

1 17 Days

Loading...

  1. 1

Basic information

Weight(g) 5000.0 Customs tariff number 84139100

This page is Grease Filling Pump, for 18 kg Bucket, part number LAGF 18.
You can find the detail information about specifications and dimensions on part number LAGF 18.

Tech Support