Sealing Set, for Housing

Sealing Set, for Housing
[Specifications]
・Material: HNBR
・eClass code: 23-05-17-90

These seals provide low friction, effective sealing against many contaminants, and accommodate axial displacement of the shaft. In highly contaminated environments, they can serve as the first barrier in a three-barrier sealing solution. The combination of housing seals, the grease fill in the housing, and a bearing with integral seals can have a significant impact on bearing service life.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of the three barrier solution
・Low friction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFL 507

Part Number
TFL 507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.48 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range -25 to 120 °C Weight(g) 10 GTIN/EAN 7316573712435
series TFL… material HNBR Customs tariff number 84839020

This page is Sealing Set, for Housing, part number TFL 507.
You can find the detail information about specifications and dimensions on part number TFL 507.

Tech Support