Manufacturer part number: FSB 190
Brand: SKF
Price: 16.22 €
Delivery time: 12 Days
Width: 6 mm
Weight: 2 g
Length: 190 mm
GTIN/EAN: 7316570136265
Height: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FSB 190
series | FSB | Customs tariff number | 59119010 |
---|
This page is Sealing Strip, part number FSB 190.
You can find the detail information about specifications and dimensions on part number FSB 190.
Part Number |
---|
FSB 260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Weight (g) | Length (mm) | GTIN/EAN | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
29.35 € | 1 | 17 Days | 8 | 22 | 260 | 7316570898828 | 6.5 |