Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Shaft Seal, CRW1 S, VMQ

    Part number:

    21103
    Clear
    • Unit price (excl. VAT)
      22.93 €
    • Total (excl. VAT)
      22.93 €
      Price including VAT: 27.29 €
    • Expected shipping days
      17 working days
      Expected shipping date: 16.06.2025
    Quantity:
    Quantity available for order?20
    Quantity 
    ?
    1 - 2021+
    Unit price (excluding VAT)
    (Unit price including VAT)
    22.93 €
    (27.29 €)
    22.93 €
    (27.29 €)
    Shipping days17 daysQuote

    Part number list

    Number of items
    Part number
    21103
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    22.93 €
    ( 27.29 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 53.98
    ・Outer diameter(mm): 73
    ・eClass code: 23-07-08-01

    Radial shaft seals are used between rotating and stationary machine components, or between components in relative motion. CRW1 seals are designed with a metal case, an SKF WAVE lip made of elastomer with higher pumping rate to reduce heat generation, and a garter spring to optimize sealing against the shaft. Most of the seals feature the SKF Bore Tite coating on the outside diameter that helps fill small imperfections in the housing bore.

    [Features]
    ・For oil or grease
    ・With garter spring
    ・WAVE lip creates higher pumping rate
    ・WAVE lip has less friction between shaft and lip
    ・WAVE lip has a lower temperature at the contact point

    Part number has been confirmed