Shaft Seal, CRWH1, NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27470

Part Number
27470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.26 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 69.85 Outer diameter(mm) 98.45 Width(mm) 11.13
Weight(g) 102 series C material NBR
Customs tariff number 40169300

This page is Shaft Seal, CRWH1, NBR, part number 27470.
You can find the detail information about specifications and dimensions on part number 27470.

Tech Support