Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Shaft Seal, HMS5, FKM

    Shaft Seal, HMS5, FKM 100X120X10 HMS5 V

    Part number:

    100X120X10 HMS5 V
    Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    100X120X10 HMS5 V
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    27.50 €
    ( 32.73 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 100
    ・Outer diameter(mm): 120
    ・eClass code: 23-07-08-01

    Radial shaft seals are used between rotating and stationary machine components, or between components in relative motion. HMS5 seals are designed with a rubber outside diameter. They have a conventional sealing lip made of elastomer with a garter spring to maintain the right radial load.

    [Features]
    ・High pumping rate
    ・With garter spring
    ・Accommodate misalignment

    Part number has been confirmed