V-ring-sealing Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN 206 A
TSN 207 A
TSN 211 A
TSN 212 A
TSN 217 A
TSN 224 A
TSN 226 A
TSN 230 A
TSN 232 A
TSN 307 A
TSN 308 A
TSN 311 A
TSN 313 A
TSN 317 A
TSN 320 A
TSN 505 A
TSN 507 A
TSN 526 A
TSN 530 A
TSN 605 A
TSN 615 A
TSN 617 A
TSN 619 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
GTIN/EAN series

21.62 €

1 17 Days 107316570828627TSN 2… A

24.57 €

1 17 Days 157316570963267TSN 2… A

35.63 €

1 17 Days 187316570304527TSN 2… A

38.69 €

1 12 Days 777316570689594TSN 2… A

51.10 €

1 17 Days 1037316570792096TSN 2… A

73.08 €

1 17 Days 2407316570372069TSN 2… A

79.71 €

1 17 Days 297.07316570858297TSN 2… A

100.94 €

1 17 Days 390.07316570540871TSN 2… A

109.71 €

1 17 Days 363.07316570824742TSN 2… A

26.22 €

1 17 Days 447316570935141TSN 3… A

28.38 €

1 17 Days 517316570375855TSN 3… A

36.21 €

1 17 Days 707316571153278TSN 3… A

43.90 €

1 17 Days 847316570190274TSN 3… A

69.34 €

1 17 Days 3207316570874389TSN 3… A

80.02 €

1 17 Days 370.07316570880335TSN 3… A

19.58 €

1 17 Days 257316570702200TSN 5… A

23.63 €

1 12 Days 407316570644098TSN 5… A

70.75 €

1 17 Days 460.07316570463613TSN 5… A

106.66 €

1 17 Days 557.07316570522860TSN 5… A

20.64 €

1 17 Days 307316570262049TSN 6… A

35.34 €

1 17 Days 1427316570889345TSN 6… A

50.76 €

1 17 Days 378.07316570120141TSN 6… A

54.52 €

1 17 Days 407.07316571003399TSN 6… A

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C material steel plate/NBR Customs tariff number 84839020

Tech Support