Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Clamping Sleeve, Imperial

    Part number:

    Still undefined. 11 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Weight

    (g)

    internal diameter in mm

    external diameter in mm

    length in mm

    GTIN/EAN

    thread size

    series

    Minimum order quantity
    49.213
    75
    419.0
    49.213
    75
    59
    7316570162790
    M55x2
    HA
    1 pieces
    61.913
    98
    1270.0
    61.913
    98
    73
    7316577114044
    M75x2
    HA
    1 pieces
    36.51
    65
    290.0
    36.51
    65
    39
    7316577301079
    M45x1.5
    HA
    1 pieces
    42.863
    70
    320.0
    42.863
    70
    42
    7316577737656
    M50x1.5
    HA
    1 pieces
    49.213
    75
    338.0
    49.213
    75
    45
    7316577737489
    M55x2
    HA
    1 pieces
    74.612
    110
    1121.0
    74.612
    110
    63
    7316577009951
    M85x2
    HA
    1 pieces
    87.313
    100
    1804.0
    87.313
    100
    71
    7316577019233
    M100x2
    HA
    1 pieces
    25.4
    45
    90.0
    25.4
    45
    27
    7316577107909
    M30x1.5
    H
    1 pieces
    38.1
    65
    290.0
    38.1
    65
    50
    7316570864458
    M45x1.5
    HE
    1 pieces
    50.8
    75
    294.0
    50.8
    75
    45
    7316577033321
    W55x1/19
    HE
    1 pieces
    76.2
    110
    1034.0
    76.2
    110
    63
    7316577010094
    M85x2
    HE
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    44.32 €
    ( 52.74 € )
    17 working days
    80.02 €
    ( 95.22 € )
    17 working days
    37.77 €
    ( 44.95 € )
    17 working days
    40.17 €
    ( 47.80 € )
    17 working days
    41.75 €
    ( 49.68 € )
    17 working days
    108.92 €
    ( 129.61 € )
    17 working days
    144.82 €
    ( 172.34 € )
    17 working days
    28.80 €
    ( 34.27 € )
    17 working days
    42.28 €
    ( 50.31 € )
    17 working days
    38.23 €
    ( 45.49 € )
    17 working days
    100.18 €
    ( 119.21 € )
    17 working days