Connecting Link, with Spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26450
26451
26452
27884
27886
29861
40006127
40007907
40008159
40008160
40008161
40008162
40008169
40008170
40008171
40008173
40008174
40008175
6034
6199
6201
6204
6292
81004259
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Number of Tracks Material Surface Treatment Norm chain setup Weight
(g)
material Customs tariff number

4.96 €

1 7 Days 12.72---chain, maintenance free18.0standard73151900

4.97 €

1 12 Days 15.8752---chain, maintenance free28.0standard73151900

8.63 €

1 12 Days 19.052---chain, maintenance free37.0standard73151900

6.64 €

1 12 Days 12.72---chain, maintenance free18.0standard73151900

11.86 €

1 12 Days 19.052---chain, maintenance free37.0standard73151900

3.40 €

1 12 Days 9.5252---chain, maintenance free7.0standard73151190

1.38 €

1 12 Days 15.875-SteelNickel PlatingDIN 8187/8188-24.0vernickelt73151900

1.48 €

1 7 Days 15.8752--DIN 8187/8188-25.0standard73151900

4.12 €

1 7 Days 9.5251Stainless Steel-DIN 8187/8188-4.0stainless steel73151900

10.87 €

1 12 Days 9.5252Stainless Steel-DIN 8187/8188-8.0stainless steel73151900

3.67 €

1 12 Days 12.71Stainless Steel-DIN 8187/8188-9.0stainless steel73151900

8.07 €

1 7 Days 12.72Stainless Steel-DIN 8187/8188-20.0stainless steel73151900

3.68 €

1 7 Days 15.8751Stainless Steel-DIN 8187/8188-21.0stainless steel73151900

8.10 €

1 7 Days 15.8752Stainless Steel-DIN 8187/8188-25.0stainless steel73151900

7.74 €

1 7 Days 19.051Stainless Steel-DIN 8187/8188-21.0stainless steel73151900

15.81 €

1 7 Days 19.052Stainless Steel-DIN 8187/8188-38.0stainless steel73151900

9.43 €

1 7 Days 25.41Stainless Steel-DIN 8187/8188-66.0stainless steel73151900

30.57 €

1 12 Days 25.42Stainless Steel-DIN 8187/8188-124.0stainless steel73151900

7.26 €

1 7 Days 25.42--DIN 8187/8188-124.0standard73151900

2.49 €

1 12 Days 12.72--DIN 8187/8188-20.0standard73151900

3.78 €

1 12 Days 19.052--DIN 8187/8188-52.0standard73151900

3.08 €

1 12 Days ----DIN 8187/8188-20.0standard73151900

12.24 €

1 12 Days ----DIN 8187/8188-173.0standard73151900

1.00 €

1 12 Days 12.71--DIN 8187/8188-2200.0standard73151900

Loading...

  1. 1

Basic information

setup inkl. Spring series false link

Tech Support