Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days
      • Within 12 working days

    Roller Chain, 1'' X 17 mm

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Number of Tracks

    Weight

    (g)

    material

    Minimum order quantity
    2
    5468.0
    standard
    1 pieces
    1
    3199.0
    standard
    1 pieces
    1
    2700.0
    standard
    1 pieces
    3
    8000.0
    standard
    1 pieces
    2
    5006.0
    standard
    1 pieces
    1
    2700.0
    stainless steel
    1 pieces
    2
    5400.0
    stainless steel
    1 pieces
    1
    2710.0
    standard
    1 pieces
    1
    2758.0
    standard
    1 pieces
    2
    5389.0
    standard
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    54.22 €
    ( 64.52 € )
    12 working days
    36.63 €
    ( 43.59 € )
    12 working days
    23.22 €
    ( 27.63 € )
    7 working days
    74.28 €
    ( 88.39 € )
    12 working days
    48.60 €
    ( 57.83 € )
    7 working days
    126.37 €
    ( 150.38 € )
    12 working days
    278.10 €
    ( 330.94 € )
    12 working days
    134.55 €
    ( 160.11 € )
    7 working days
    188.12 €
    ( 223.86 € )
    12 working days
    295.65 €
    ( 351.82 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Pitch: 25.4
    ・Number of Tracks: 1, 2, 3
    ・Material: Standard, stainless steel
    ・Norm: DIN 8187/8188

    [Features]
    ・Corrosion-resistant
    ・Can be used in acidic or alkaline environment
    ・Highest wear resistance