Roller Chain, 3 / 4'' X 1 / 2''

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40005656
40006265
50000466
50000508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Tracks Norm chain setup Weight
(g)

28.46 €

1 12 Days 2DIN 8187/8188-2973.0

13.69 €

1 7 Days 1DIN 8187/8188-978.0

61.97 €

1 12 Days --side bow chain1527.0

83.32 €

1 12 Days 2DIN 8187/8188-3167.0

Loading...

  1. 1

Basic information

Pitch 19.05 material standard Customs tariff number 73151190

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360