Roller Chain, 3 / 4'' X 7 / 16''

Roller Chain, 3 / 4'' X 7 / 16''
[Specifications]
・Pitch: 19.05
・Number of Tracks: 1, 2, 3
・Material: Standard, stainless steel
・Norm: DIN 8187/8188
・Chain setup: Standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40000880
40005802
40007272
40007890
40007892
40008154
40008156
50024349
50027512
50030463
50030467
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Tracks Norm chain setup Weight
(g)
material

37.22 €

1 12 Days 1-standard1550.0standard

21.30 €

1 12 Days 1DIN 8187/8188-1828.0standard

13.02 €

1 7 Days 1DIN 8187/8188-1160.0standard

25.68 €

1 7 Days 2DIN 8187/8188-2290.0standard

38.43 €

1 12 Days 3DIN 8187/8188-3370.0standard

64.63 €

1 7 Days 1DIN 8187/8188-2010.0stainless steel

141.47 €

1 12 Days 2DIN 8187/8188-2500.0stainless steel

107.22 €

1 12 Days 1DIN 8187/8188-1200.0standard

244.08 €

1 12 Days 3DIN 8187/8188-3415.0standard

81.07 €

1 12 Days 1DIN 8187/8188-1170.0standard

202.72 €

1 12 Days 2DIN 8187/8188-2291.0standard

Loading...

  1. 1

Basic information

Pitch 19.05 Customs tariff number 73151190

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360