Roller Chain, 3 / 4'' X 7 / 16'', Ecoplus

Roller Chain, 3 / 4'' X 7 / 16'', Ecoplus
[Specifications]
・Pitch: 19.05
・Number of Tracks: 3
・Material: Standard
・Norm: DIN 8187/8188
・Avg. tensile strength FB (kN) : 101.8

[Features]
・High wear resistance
・High fatigue strength
・Robust and reliable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12B-3

Part Number
12B-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.55 €

1 12 Days

Loading...

  1. 1

Basic information

Pitch 19.05 Number of Tracks 3 Norm DIN 8187/8188
link version single Weight(g) 3499.0 material standard
Customs tariff number 73151190

This page is Roller Chain, 3 / 4'' X 7 / 16'', Ecoplus, part number 12B-3.
You can find the detail information about specifications and dimensions on part number 12B-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360