Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days

    Roller Chain, 3 / 8'' X 7 / 32'', Ecoplus

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Number of Tracks

    Weight

    (g)

    Minimum order quantity
    2
    798.0
    1 pieces
    3
    1142.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    10.50 €
    ( 12.49 € )
    12 working days
    16.28 €
    ( 19.37 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Pitch: 9.525
    ・Number of Tracks: 2, 3
    ・Material: Standard
    ・Norm: DIN 8187/8188
    ・Avg. tensile strength FB (kN) : 18.1, 29.8

    [Features]
    ・High wear resistance
    ・High fatigue strength
    ・Robust and reliable