Roller Chain, DIN 8188, Elite

Roller Chain, DIN 8188, Elite
[Specifications]
・Pitch: 15.875, 19.05, 31.75
・Number of Tracks: 3
・Material: Standard
・Norm: DIN 8187/8188
・Avg. tensile strength FB (kN) : 310

[Features]
・High wear resistance
・High fatigue strength
・Robust and reliable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81013227
ANSI 50 H
ANSI 60 H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Pitch Number of Tracks Weight
(g)

291.87 €

1 12 Days Standard Chains31.75312000.0

26.67 €

1 12 Days Special Chains15.87511177.0

36.77 €

1 12 Days Special Chains19.0511850.0

Loading...

  1. 1

Basic information

Material Steel Norm DIN 8187/8188 Customs tariff number 73151190

Tech Support