2-hole-housing Unit, Blue-Line

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F2BC 20M-CPSS-DFH
F2BC 20M-TPSS
F2BC 20M-TPZM
F2BC 25M-CPSS-DFH
F2BC 25M-TPSS
F2BC 25M-TPZM
F2BC 30M-CPSS-DFH
F2BC 30M-TPSS
F2BC 30M-TPZM
F2BC 35M-CPSS-DFH
F2BC 35M-TPSS
F2BC 35M-TPZM
F2BC 40M-CPSS-DFH
F2BC 40M-TPSS
F2BC 40M-TPZM
F2BC 50M-CPSS-DFH
F2BC 50M-TPSS
F2BC 50M-TPZM
F2BC 100-CPSS-DFH
F2BC 100-TPSS
F2BC 104-CPSS-DFH
F2BC 104-TPSS
F2BC 108-CPSS-DFH
F2BC 108-TPSS
F2BSS 20M-YTPSS
F2BSS 40M-YTPSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Temperature range Case material Tensioning bearing material Series Weight
(g)

115.37 €

1 Quote 20Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH240

104.87 €

1 17 Days 20Stainless Steel-30 to +120 °Ccomposite material-F2B240

74.40 €

1 Quote 20Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B230

121.71 €

1 17 Days 25Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH310

110.65 €

1 17 Days 25Stainless Steel-30 to +120 °Ccomposite material-F2B310

86.06 €

1 17 Days 25Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B300

148.47 €

1 17 Days 30Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH430

134.97 €

1 17 Days 30Stainless Steel-30 to +120 °Ccomposite material-F2B400

95.82 €

1 17 Days 30Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B450

182.25 €

1 17 Days 35Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH660

165.68 €

1 17 Days 35Stainless Steel-30 to +120 °Ccomposite material-F2B660

127.08 €

1 17 Days 35Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B1330

221.29 €

1 17 Days 40Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH840

201.17 €

1 17 Days 40Stainless Steel-30 to +120 °Ccomposite material-F2B840

152.02 €

1 17 Days 40Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B850

260.38 €

1 17 Days 50Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH1040

236.73 €

1 17 Days 50Stainless Steel-30 to +120 °Ccomposite material-F2B1040

172.63 €

1 Quote 50Steel-30 to +120 °Ccomposite materialsteel, galvanisedF2B1200

132.60 €

1 17 Days 25.4Stainless Steel-composite material-F2B...-DFH290

120.54 €

1 17 Days 25.4Stainless Steel-30 to +120 °Ccomposite material-F2B290

194.02 €

1 17 Days 31.75Stainless Steel-composite material-F2B...-DFH690

176.37 €

1 17 Days 31.75Stainless Steel-30 to +120 °Ccomposite material-F2B690

242.79 €

1 17 Days 38.1Stainless Steel-30 to +120 °Ccomposite material-F2B...-DFH840

220.71 €

1 17 Days 38.1Stainless Steel-30 to +120 °Ccomposite material-F2B840

157.32 €

1 17 Days 20Stainless Steel-30 to +120 °Cstainless steel-F2B450

301.74 €

1 17 Days 40Stainless Steel-30 to +120 °Cstainless steel-F2B840

Loading...

  1. 1

Basic information

Mounting tensioning bearing threaded pins Type of mounting holes hole Customs tariff number 84832000

Tech Support