Bearing Grease, 420 g Cartridge

Bearing Grease, 420 g Cartridge

Product Details:

Manufacturer part number: LGWM 2/0.4

Brand: SKF

Price: 24.93

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LGWM 2/0.4

Part Number
LGWM 2/0.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.93 €

12 17 Days

Loading...

  1. 1

Basic information

colour brown container size 420.00 g GTIN/EAN 7316574233786
Weight(g) 435.0 Customs tariff number 27101999

This page is Bearing Grease, 420 g Cartridge, part number LGWM 2/0.4.
You can find the detail information about specifications and dimensions on part number LGWM 2/0.4.

Tech Support