Sealing Cap, NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VK 25X7 MM

Part Number
VK 25X7 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.73 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Engineering material NBR External diameter D(mm) 25 Width(mm) 7
Weight(g) 5.5 series VK Customs tariff number 40169991

This page is Sealing Cap, NBR, part number VK 25X7 MM.
You can find the detail information about specifications and dimensions on part number VK 25X7 MM.

Tech Support