Hand Pump, with Digital Manometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMJL 100DU

Part Number
TMJL 100DU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,003.53 €

1 17 Days

Loading...

  1. 1

Basic information

volume of oil resorvoir in cm³ 800 cm³ type hand pump swept volume in cm³ 1 cm3
GTIN/EAN 7316575833978 thread size G1/4 series TMJL
Weight(g) 16488.0 Customs tariff number 84135061 max. operating pressure (Mpa) 100 MPa

This page is Hand Pump, with Digital Manometer, part number TMJL 100DU.
You can find the detail information about specifications and dimensions on part number TMJL 100DU.

Tech Support