Hand Pump, with Pressure Gauge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

729124 DU

Part Number
729124 DU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,316.37 €

1 17 Days

Loading...

  1. 1

Basic information

volume of oil resorvoir in cm³ 250 cm³ type hand pump swept volume in cm³ 0,5 cm³
GTIN/EAN 7316575834036 thread size G1/4 series 729124
Weight(g) 11355.0 Customs tariff number 84135061 max. operating pressure (Mpa) 100 MPa

This page is Hand Pump, with Pressure Gauge, part number 729124 DU.
You can find the detail information about specifications and dimensions on part number 729124 DU.

Tech Support