Rod Seal, PTFE-bronze, with O-ring NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67163426

Part Number
67163426
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.88 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 7.9 Internal Diameter(φ) 3 Width(mm) 2
Engineering material PTFE groove length in mm 2.2 Weight(g) 1
Customs tariff number 39269097

This page is Rod Seal, PTFE-bronze, with O-ring NBR, part number 67163426.
You can find the detail information about specifications and dimensions on part number 67163426.

Tech Support