Manufacturer part number: ZW 12X17
Brand: SKF
Price: 2.04 €
Delivery time: 17 Days
Weight: 1.0 g
internal diameter in mm: 12
external diameter in mm: 17
GTIN/EAN: 7316570549881
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZW 12X17
Surface Treatment | Phosphate Coating | width in mm | 2 | series | ZW |
---|---|---|---|---|---|
material | steel plate pressed | Customs tariff number | 84839020 |
This page is Distance Washer, part number ZW 12X17.
You can find the detail information about specifications and dimensions on part number ZW 12X17.
Part Number |
---|
ZW 15X20 |
ZW 25X32 |
ZW 35X42 |
ZW 40X47 |
ZW 42X52 |
ZW 45X55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | internal diameter in mm | external diameter in mm | GTIN/EAN |
---|---|---|---|---|---|---|---|---|
2.04 € | 1 | 17 Days | 1.0 | 15 | 20 | 7316570544930 | ||
1.66 € | 1 | 17 Days | 1.0 | 25 | 32 | 7316571385624 | ||
1.71 € | 25 | 17 Days | 2.0 | 35 | 42 | 7316570964356 | ||
1.82 € | 1 | 17 Days | 3.0 | 40 | 47 | 7316571351070 | ||
1.94 € | 1 | 12 Days | 4.0 | 42 | 52 | 7316571351087 | ||
1.91 € | 1 | 17 Days | 5.0 | 45 | 55 | 7316570431773 |