Power Belt, Polyflex

Power Belt, Polyflex
· Design freedom and space savings which are not possible with conventional rubber construction belts
· Low maintenance cost as belt needs less re-tensioning
· Long belt life on compact drives
· Available on demand as Matched sets. Contact Customer Service for details
· Temperature range: -54°C up to +85°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5M-875/9 (3X3) MTQ
7M-1750/5
7M-1850/4
7M-630/4 (2+2)
11M-1550/3
11M-1850/9 (3X3)
11M-1950/2
11M-2000/12 (4X3)MTQ
8911-02487
8911-02630
8911-03580
8911-03615
8911-03650
8911-03670
8911-03690
8912-02100
8912-02103
8912-02106
8912-02109
8912-02112
8912-02115
8912-02118
8912-02125
8912-02128
8912-02132
8912-02136
8912-02140
8912-02145
8912-02280
8912-02307
8912-02315
8912-02325
8912-02335
8912-02345
8912-02355
8912-02365
8912-02387
8912-02400
8912-02412
8912-02425
8912-02450
8912-02462
8912-02475
8912-02515
8912-02530
8912-02545
8912-02580
8912-02600
8912-02630
8912-02650
8912-02670
8912-02690
8912-02730
8912-02750
8912-02825
8912-02875
8912-02900
8912-02975
8912-03100
8912-03103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

360.88 €

1 12 Days 9 Rows8755M3.3-110.05

363.12 €

1 12 Days 5 Rows17507M5.335414465255878299.07

319.08 €

1 12 Days 4 Rows18507M5.33-250.07

176.08 €

1 12 Days 4 Rows6307M5.33-72.07

331.97 €

1 12 Days 3 Rows155011M6.85-544.011

1,170.65 €

1 12 Days 9 Rows185011M6.85-939.011

271.22 €

1 12 Days 2 Rows195011M6.85-218.011

1,668.07 €

1 12 Days 12 Rows or More200011M6.85-1410.011

43.03 €

1 12 Days 2 Rows4873M2.2854144652520377.03

48.27 €

1 12 Days 2 Rows6303M2.28-30.03

70.05 €

1 12 Days 3 Rows5803M2.2854144652526559.03

70.40 €

1 12 Days 3 Rows6153M2.2854144652526799.03

72.70 €

1 12 Days 3 Rows6503M2.28541446525269340.03

73.55 €

1 12 Days 3 Rows6703M2.2854144652527099.03

77.10 €

1 12 Days 3 Rows6903M2.28541446525271610.03

92.25 €

1 12 Days 2 Rows10005M3.35412571039962113.05

94.72 €

1 12 Days 2 Rows10305M3.3541257103997927.05

95.07 €

1 12 Days 2 Rows10605M3.3541257103998627.05

100.88 €

1 12 Days 2 Rows10905M3.3541257103999327.05

100.88 €

1 12 Days 2 Rows11205M3.3541257104000536.05

102.95 €

1 12 Days 2 Rows11505M3.3541257104001227.05

103.32 €

1 12 Days 2 Rows11805M3.3541257104002927.05

108.63 €

1 12 Days 2 Rows12505M3.3541257104004332.05

111.22 €

1 12 Days 2 Rows12805M3.3541257104005027.05

113.35 €

1 12 Days 2 Rows13205M3.3541257104006727.05

117.18 €

1 12 Days 2 Rows13605M3.3541257104007427.05

119.67 €

1 12 Days 2 Rows14005M3.3541257104008127.05

121.95 €

1 12 Days 2 Rows14505M3.3541257104009836.05

61.80 €

1 12 Days 2 Rows2805M3.3541257104012818.05

61.80 €

1 12 Days 2 Rows3075M3.3541257104015918.05

61.80 €

1 12 Days 2 Rows3155M3.3541257104016618.05

61.80 €

1 12 Days 2 Rows3255M3.3541257104017318.05

61.80 €

1 12 Days 2 Rows3355M3.3541257104018018.05

61.80 €

1 12 Days 2 Rows3455M3.3541257104019718.05

61.80 €

1 12 Days 2 Rows3555M3.3541257104020318.05

61.80 €

1 12 Days 2 Rows3655M3.3541257104021018.05

61.80 €

1 12 Days 2 Rows3875M3.3541257104023418.05

61.80 €

1 12 Days 2 Rows4005M3.3541257104024118.05

61.80 €

1 12 Days 2 Rows4125M3.3541257104025818.05

61.80 €

1 12 Days 2 Rows4255M3.3541257104026559.05

61.80 €

1 12 Days 2 Rows4505M3.3541257104028936.05

61.80 €

1 12 Days 2 Rows4625M3.3541257104029614.05

61.80 €

2 12 Days 2 Rows4755M3.3541257104030218.05

63.57 €

1 12 Days 2 Rows5155M3.3541257104033318.05

63.57 €

1 12 Days 2 Rows5305M3.3541257104034018.05

64.43 €

1 12 Days 2 Rows5455M3.354125710403575.05

68.67 €

1 12 Days 2 Rows5805M3.3541257104037120.05

69.02 €

1 12 Days 2 Rows6005M3.3541257104038818.05

69.33 €

1 12 Days 2 Rows6305M3.3541257104040118.05

70.55 €

1 12 Days 2 Rows6505M3.3541257104041818.05

71.02 €

1 12 Days 2 Rows6705M3.3541257104042518.05

71.45 €

1 12 Days 2 Rows6905M3.3541257104043218.05

75.88 €

1 12 Days 2 Rows7305M3.3541257104045618.05

78.18 €

1 12 Days 2 Rows7505M3.35412571040463109.05

80.80 €

1 12 Days 2 Rows8255M3.3541257104049418.05

85.33 €

2 12 Days 2 Rows8755M3.3541257104051718.05

86.78 €

1 12 Days 2 Rows9005M3.3541257104052436.05

92.25 €

1 12 Days 2 Rows9755M3.3541257104055527.05

138.72 €

1 12 Days 3 Rows10005M3.35412571040562231.05

142.20 €

1 12 Days 3 Rows10305M3.3541257104057941.05

Loading...

Basic information

Temperature range (min)(°C) -54 Temperature range (max)(°C) 85 Material polyurethane
Customs tariff number 39269097

Tech Support