Powerband, Quad-Power 4

Powerband, Quad-Power 4
· Energy efficiencies up to 98%
· Less downtime
· Fewer replacements
· Higher performance
· Wider temperature range
· Halogen-free belt
· A clear branding for ease of identification
· Perfect fit on standard ISO/DIN V-pulleys and 3VX/5VX for RMA pulley grooves
· REACH and RoHS 2 compliant
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Temperature range: -50°C to +130°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9683-08002
9683-08003
9683-08004
9683-08503
9683-08504
9683-09002
9683-09003
9683-09004
9683-09502
9683-09503
9683-09504
9683-10002
9683-10003
9683-10004
9683-10202
9683-10303
9683-10304
9683-10602
9683-10603
9683-10604
9683-10902
9683-10903
9683-10904
9683-11202
9683-11203
9683-11204
9683-11502
9683-11503
9683-11504
9683-11802
9683-11804
9683-12122
9683-12123
9683-12124
9683-12503
9683-12504
9683-12702
9683-12703
9683-12704
9683-13202
9683-13203
9683-13204
9683-13402
9683-13403
9683-13404
9683-13622
9683-13623
9683-13624
9683-14002
9683-14003
9683-14004
9683-14202
9683-14203
9683-14204
9683-14502
9683-14503
9683-14504
9683-14872
9683-14873
9683-14874
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

25.52 €

1 12 Days 2 Rows800XPZ85414465975714115.010

38.27 €

1 12 Days 3 Rows800XPZ85414465975806189.010

51.03 €

1 12 Days 4 Rows800XPZ85414465975813263.010

40.32 €

1 12 Days 3 Rows850XPZ85414465975882201.010

53.80 €

1 12 Days 4 Rows850XPZ85414465975929279.010

28.37 €

1 12 Days 2 Rows900XPZ85414465975943129.010

42.57 €

1 12 Days 3 Rows900XPZ85414465975950212.010

56.73 €

1 12 Days 4 Rows900XPZ85414465975981296.010

29.50 €

1 12 Days 2 Rows950XPZ85414465976124136.010

44.27 €

1 12 Days 3 Rows950XPZ85414465976254224.010

59.00 €

1 12 Days 4 Rows950XPZ85414465976261312.010

31.53 €

1 12 Days 2 Rows100XPZ85414465976551143.010

47.30 €

1 12 Days 3 Rows100XPZ85414465977718236.010

63.05 €

1 12 Days 4 Rows100XPZ85414465977756329.010

34.92 €

1 12 Days 2 Rows103XPZ85414465979927148.010

52.40 €

1 12 Days 3 Rows103XPZ85414465981869243.010

69.85 €

1 12 Days 4 Rows103XPZ85414465981876338.010

34.92 €

1 12 Days 2 Rows106XPZ85414465982064152.010

52.40 €

1 12 Days 3 Rows106XPZ85414465982088250.010

69.85 €

1 12 Days 4 Rows106XPZ85414465982095348.010

34.92 €

1 12 Days 2 Rows109XPZ85414465982101156.010

52.40 €

1 12 Days 3 Rows109XPZ85414465983412257.010

69.85 €

1 12 Days 4 Rows109XPZ85414465984112358.010

34.92 €

1 12 Days 2 Rows112XPZ85414465984280160.010

52.40 €

1 12 Days 3 Rows112XPZ85414465984365264.010

69.85 €

1 12 Days 4 Rows112XPZ85414465984396368.010

36.67 €

1 12 Days 2 Rows115XPZ85414465984495165.010

55.02 €

1 12 Days 3 Rows115XPZ85414465984501271.010

73.38 €

1 12 Days 4 Rows115XPZ85414465984518378.010

36.67 €

1 12 Days 2 Rows118XPZ85414465984525169.010

73.38 €

1 12 Days 4 Rows118XPZ85414465984624388.010

38.13 €

1 12 Days 2 Rows121XPZ85414465984631174.010

57.20 €

1 12 Days 3 Rows121XPZ85414465984754286.010

76.27 €

1 12 Days 4 Rows121XPZ85414465984907398.010

57.20 €

1 12 Days 3 Rows125XPZ85414465984945295.010

76.27 €

1 12 Days 4 Rows125XPZ85414465984952411.010

40.30 €

1 12 Days 2 Rows127XPZ85414465984983182.010

60.45 €

1 12 Days 3 Rows127XPZ85414465985027300.010

80.57 €

1 12 Days 4 Rows127XPZ85414465985034417.010

40.30 €

1 12 Days 2 Rows132XPZ85414465985041189.010

60.45 €

1 12 Days 3 Rows132XPZ85414465985058311.010

80.57 €

1 12 Days 4 Rows132XPZ85414465985065434.010

44.90 €

1 12 Days 2 Rows134XPZ85414465985072192.010

67.32 €

1 12 Days 3 Rows134XPZ85414465985089316.010

89.75 €

1 12 Days 4 Rows134XPZ85414465985096440.010

44.90 €

1 12 Days 2 Rows136XPZ85414465985102195.010

67.32 €

1 12 Days 3 Rows136XPZ85414465985133321.010

89.75 €

1 12 Days 4 Rows136XPZ85414465985201447.010

44.90 €

1 12 Days 2 Rows140XPZ85414465985225200.010

67.32 €

1 12 Days 3 Rows140XPZ85414465985232330.010

89.75 €

1 12 Days 4 Rows140XPZ85414465985263460.010

46.07 €

1 12 Days 2 Rows142XPZ85414465985270203.010

69.07 €

1 12 Days 3 Rows142XPZ85414465985300335.010

92.08 €

1 12 Days 4 Rows142XPZ85414465985355466.010

46.07 €

1 12 Days 2 Rows145XPZ85414465985379208.010

69.07 €

1 12 Days 3 Rows145XPZ85414465985447342.010

92.08 €

1 12 Days 4 Rows145XPZ85414465985454476.010

46.07 €

1 12 Days 2 Rows148XPZ85414465985461213.010

69.07 €

1 12 Days 3 Rows148XPZ85414465985478351.010

92.08 €

1 12 Days 4 Rows148XPZ85414465985485488.010

Loading...

Basic information

Temperature range (min)(°C) -50 Temperature range (max)(°C) 130 Material mixture of elastomer
Customs tariff number 40103100

Tech Support