Powerband, Quad-Power II

Powerband, Quad-Power II
  • Volume Discount
· Energy efficiencies up to 98%
· Less downtime
· Fewer replacements
· Higher performance
· Wider temperature range
· Halogen-free belt
· A clear branding for ease of identification
· Perfect fit on standard ISO/DIN V-pulleys and 3VX/5VX for RMA pulley grooves
· REACH and RoHS 2 compliant
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Temperature range: -50°C to +130°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VX 1400/3
3VX 315/2
3VX 335/4
3VX 375/3
3VX 375/4
3VX 375/5
3VX 425/3
3VX 475/2
3VX 475/3
3VX 475/4
3VX 500/2
3VX 500/4
3VX 530/2
3VX 530/5
3VX 600/2
3VX 600/3
3VX 600/5
3VX 630/2
3VX 670/4
3VX 710/3
3VX 750/4
5VX 1000/4
5VX 1000/5
5VX 1120/4
5VX 1180/4
5VX 1180/5
5VX 1250/4
5VX 1400/4
5VX 1500/3
5VX 1500/5
5VX 1700/4
5VX 1800/4
5VX 2000/3
5VX 630/3
5VX 670/5
5VX 750/3
9388-02045
9388-03035
9388-03075
9388-04053
9389-04067
9389-04071
9389-04075
9389-05132
9389-05160
XPA 1000/3
XPA 1060/2
XPA 1120/3
XPA 1150/3
XPA 1250/2
XPA 1450/3
XPA 1500/2
XPA 1500/3
XPA 1600/2
XPA 1600/3
XPA 1650/2
XPA 1650/3
XPA 1700/3
XPA 1750/3
XPA 1800/3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Temperature range (min)
(°C)
Temperature range (max)
(°C)
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

156.27 €

1 12 Days 3 Rows-306035563VX854125710971221175.01040103900

33.88 €

1 12 Days 2 Rows-30608003VX8541257109666845.01040103100

71.90 €

1 12 Days 4 Rows-30608513VX8-508.000031040103100

56.27 €

1 12 Days 3 Rows-30609533VX85412571096903376.01040103100

75.13 €

1 12 Days 4 Rows-30609533VX85412571097153463.01040103100

94.80 €

1 12 Days 5 Rows-30609533VX8-738.01040103100

58.38 €

1 12 Days 3 Rows-306010803VX85412571096927413.01040103100

42.05 €

1 12 Days 2 Rows-306012073VX85412571096729340.01040103100

63.10 €

1 12 Days 3 Rows-306012073VX85412571096941445.01040103100

84.08 €

1 12 Days 4 Rows-306012073VX85412571097191553.01040103100

44.55 €

1 12 Days 2 Rows-306012703VX85412571096736349.01040103100

89.65 €

1 12 Days 4 Rows-306012703VX85412571097207576.01040103100

47.75 €

1 12 Days 2 Rows-306013463VX85412571096743363.01040103100

119.43 €

1 12 Days 5 Rows-306013463VX85412571097405748.01040103100

50.28 €

1 12 Days 2 Rows-306015243VX85412571096767399.01040103100

75.32 €

1 12 Days 3 Rows-306015243VX85412571096989535.01040103100

125.12 €

1 12 Days 5 Rows-306015243VX85412571097429830.01040103100

51.73 €

1 12 Days 2 Rows-306016003VX85412571096774413.01040103100

107.08 €

1 12 Days 4 Rows-306017023VX85412571097252735.01040103100

82.52 €

1 12 Days 3 Rows-306018033VX85412571097016612.01040103300

117.98 €

1 12 Days 4 Rows-306019053VX85412571097276812.01040103300

324.53 €

1 12 Days 4 Rows-306025405VX13-3121.01640103900

405.08 €

1 12 Days 5 Rows-306025405VX1354125719548453756.01640103900

361.87 €

1 12 Days 4 Rows-306028455VX1354125710981123434.01640103900

377.50 €

1 12 Days 4 Rows-306045725VX1354125710981293588.01640103900

471.25 €

1 12 Days 5 Rows-306029975VX1354125710983344336.01640103900

391.98 €

1 12 Days 4 Rows-306031755VX1354125710981363765.01640103900

431.63 €

1 12 Days 4 Rows-306035565VX1354125710981501538.01640103900

346.53 €

1 12 Days 3 Rows-306038105VX1354125710979243388.01640103900

583.07 €

1 12 Days 5 Rows-306038105VX1354125710983725366.01640103900

504.97 €

1 12 Days 4 Rows-4010043185VX13-5124.01640103900

562.62 €

1 12 Days 4 Rows-306045725VX1354125710981985176.01640103900

474.75 €

1 12 Days 3 Rows-306050805VX1354125710979794656.01640103300

169.47 €

1 12 Days 3 Rows-306016005VX1354125719515092900.01640103100

302.93 €

1 12 Days 5 Rows-4010017025VX13-2658.01640103100

201.90 €

1 12 Days 3 Rows-306019055VX1354125710978011497.01640103300

39.82 €

1 12 Days 2 Rows-306011433VX85412571096712327.01040103100

52.93 €

1 12 Days 3 Rows-30609023VX85412571096897363.01040103100

87.63 €

1 12 Days 3 Rows-306019053VX85412571097023640.01040103300

94.50 €

1 12 Days 4 Rows-306013463VX85412571097214608.01040103100

239.42 €

1 12 Days 4 Rows-306017025VX1354125710980201805.01640103100

247.55 €

1 12 Days 4 Rows-306018035VX1354125710980371905.01640103300

266.57 €

1 12 Days 4 Rows-306019055VX1354125710980442005.00011640103300

514.48 €

1 12 Days 5 Rows-306033535VX1354125710983585126.01640103900

623.88 €

1 12 Days 5 Rows-306040645VX1354125710983895684.01640103900

64.35 €

1 12 Days 3 Rows-401001000XPA105414465430572594.01340103100

49.85 €

1 12 Days 2 Rows-401101060XPA105414465430602391.01340103100

74.75 €

1 12 Days 3 Rows-401101120XPA105414465430657666.01340103100

81.77 €

1 12 Days 3 Rows-401101150XPA105414465430671684.01340103100

54.50 €

1 12 Days 2 Rows-401101250XPA105414465430701462.01340103100

100.60 €

1 12 Days 3 Rows-401101450XPA105414465430787864.01340103100

67.08 €

1 12 Days 2 Rows-401101500XPA105414465430800555.01340103100

100.60 €

1 12 Days 3 Rows-401101500XPA105414465430817894.01340103100

68.55 €

1 12 Days 2 Rows-401101600XPA105414465430848592.01340103100

102.82 €

1 12 Days 3 Rows-401101600XPA105414465430855953.01340103100

75.10 €

1 12 Days 2 Rows-401101650XPA105414465430862611.01340103100

112.63 €

1 12 Days 3 Rows-401101650XPA105414465430879983.01340103100

112.63 €

1 12 Days 3 Rows-401001700XPA1054144654308931013.01340103100

117.02 €

1 12 Days 3 Rows-401101750XPA105414465430916947.01340103100

117.02 €

1 12 Days 3 Rows-401101800XPA105414465430930979.01340103300

Loading...

Basic information

Material mixture of elastomer

Tech Support