V-belt, PoweRated

V-belt, PoweRated
· Smooth clutching and disengaging
· Length stability
· Special shock resistance
· Special bending and crack resist
· Temperature range: -30°C up to +60°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6743 PROFIL 3L
6926 PROFIL 5L
6927 PROFIL 5L
6976 PROFIL 5L
8423-06716
8423-06717
8423-06719
8423-06720
8423-06721
8423-06722
8423-06723
8423-06724
8423-06725
8423-06726
8423-06727
8423-06728
8423-06729
8423-06730
8423-06731
8423-06732
8423-06733
8423-06734
8423-06735
8423-06736
8423-06737
8423-06738
8423-06742
8423-06745
8423-06817
8423-06819
8423-06821
8423-06822
8423-06823
8423-06825
8423-06826
8423-06827
8423-06828
8423-06829
8423-06830
8423-06831
8423-06833
8423-06834
8423-06835
8423-06836
8423-06837
8423-06838
8423-06839
8423-06840
8423-06841
8423-06842
8423-06843
8423-06844
8423-06845
8423-06846
8423-06847
8423-06848
8423-06849
8423-06851
8423-06852
8423-06853
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

39.43 €

1 12 Days 67433L5.556541257103232182.09.52540103200

50.15 €

1 12 Days 69265L9.5255412571033304118.016.6740103200

51.17 €

1 12 Days 69275L9.525-122.016.6740103200

128.62 €

1 12 Days 69765L9.525-358.016.6740103200

29.58 €

1 12 Days 67163L5.556541257103205532.09.52540103900

29.58 €

1 12 Days 67173L5.556541257103206232.09.52540103900

29.58 €

1 12 Days 67193L5.556541257103208636.09.52540103900

29.58 €

1 12 Days 67203L5.556541257103209336.09.52540103900

29.58 €

1 12 Days 67213L5.556541257103210936.09.52540103900

29.58 €

1 12 Days 67223L5.556541257103211641.09.52540103900

29.58 €

1 12 Days 67233L5.556541257103212341.09.52540103900

29.58 €

1 12 Days 67243L5.556541257103213041.09.52540103200

29.75 €

1 12 Days 67253L5.556541257103214745.09.52540103200

30.08 €

1 12 Days 67263L5.556541257103215445.09.52540103200

30.25 €

1 12 Days 67273L5.556541257103216145.09.52540103200

30.92 €

1 12 Days 67283L5.556541257103217850.09.52540103200

31.12 €

1 12 Days 67293L5.556541257103218550.09.52540103200

31.67 €

1 12 Days 67303L5.556541257103219250.09.52540103200

33.18 €

1 12 Days 67313L5.556541257103220868.09.52540103200

34.58 €

1 12 Days 67323L5.556541257103221554.09.52540103200

34.87 €

1 12 Days 67333L5.556541257103222259.09.52540103200

34.87 €

1 12 Days 67343L5.556541257103223959.09.52540103200

34.87 €

1 12 Days 67353L5.556541257103224659.09.52540103200

35.55 €

1 12 Days 67363L5.556541257103225368.09.52540103200

35.55 €

1 12 Days 67373L5.556541257103226068.09.52540103200

35.55 €

1 12 Days 67383L5.556541257103227773.09.52540103200

38.57 €

1 12 Days 67423L5.556541257103231477.09.52540103200

39.13 €

1 12 Days 67453L5.556541257103234582.09.52540103200

30.25 €

1 12 Days 68174L7.9375541257103246854.012.740103900

31.12 €

1 12 Days 68194L7.9375541257103248254.012.740103900

32.60 €

1 12 Days 68214L7.9375541257103250559.012.740103900

33.40 €

1 12 Days 68224L7.9375541257103251277.012.740103900

34.37 €

1 12 Days 68234L7.9375541257103252977.012.740103900

35.55 €

1 12 Days 68254L7.9375541257103254382.012.740103200

36.20 €

1 12 Days 68264L7.9375541257103255086.012.740103200

37.78 €

1 12 Days 68274L7.9375541257103256791.012.740103200

37.78 €

1 12 Days 68284L7.9375541257103257491.012.740103200

38.27 €

1 12 Days 68294L7.9375541257103258195.012.740103200

38.27 €

1 12 Days 68304L7.9375541257103259895.012.740103200

38.27 €

1 12 Days 68314L7.93755412571032604100.012.740103200

38.57 €

1 12 Days 68334L7.93755412571032628100.012.740103200

38.57 €

1 12 Days 68344L7.93755412571032635104.012.740103200

38.57 €

1 12 Days 68354L7.93755412571032642104.012.740103200

38.57 €

1 12 Days 68364L7.93755412571032659109.012.740103200

38.70 €

1 12 Days 68374L7.93755412571032666109.012.740103200

39.13 €

1 12 Days 68384L7.93755412571032673113.012.740103200

39.90 €

1 12 Days 68394L7.93755412571032680127.0000112.740103200

41.23 €

1 12 Days 68404L7.93755412571032697127.0000112.740103200

41.42 €

1 12 Days 68414L7.93755412571032703132.012.740103200

42.25 €

1 12 Days 68424L7.93755412571032710132.012.740103200

42.40 €

1 12 Days 68434L7.93755412571032727136.012.740103200

42.83 €

1 12 Days 68444L7.93755412571032734136.012.740103200

43.82 €

1 12 Days 68454L7.93755412571032741141.012.740103200

44.20 €

1 12 Days 68464L7.93755412571032758145.012.740103200

45.08 €

1 12 Days 68474L7.93755412571032765154.012.740103200

45.58 €

1 12 Days 68484L7.93755412571032772154.012.740103200

46.13 €

1 12 Days 68494L7.93755412571032789159.012.740103200

47.63 €

1 12 Days 68514L7.93755412571032802163.012.740103200

48.38 €

1 12 Days 68524L7.93755412571032819168.012.740103200

48.82 €

1 12 Days 68534L7.93755412571032826168.012.740103200

Loading...

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer

Tech Support