V-belt, Predator, EL

V-belt, Predator, EL
· At least 40% higher power ratings than standard construction V-belts
· No need for constant belt re-tensioning: less maintenance, less downtime
· Excellent problem solver
· Static conductive (ISO 1813 - with the exception of 8VP) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Available on demand in Matched sets. Contact Customer Service for details
· REACH and RoHS 2 compliant
· Temperature range: -30°C to +60°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9191-04010

Part Number
9191-04010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

209.88 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Length(mm) 4000
profile SPCP Height(mm) 18 Weight(g) 1670.0
Width(mm) 22 Material mixture of elastomer Customs tariff number 40103900

This page is V-belt, Predator, EL, part number 9191-04010.
You can find the detail information about specifications and dimensions on part number 9191-04010.

Tech Support