V-belt, VulcoPower

[Specifications]
・Length(mm): 980
・Height(mm): 8
・Width(mm): 13

Gates V-belts are engineered to run maintenance-free to keep your vehicles moving without the need for lubrication or retensioning. V-belts are wear, corrosion, and heat resistance with OE quality fit and construction for reliable, long-lasting performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9421-60390

Part Number
9421-60390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.18 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Length(mm) 980
Height(mm) 8 Weight(g) 117.0 Width(mm) 13
Material mixture of elastomer Customs tariff number 40103900

This page is V-belt, VulcoPower, part number 9421-60390.
You can find the detail information about specifications and dimensions on part number 9421-60390.

Tech Support