Wide V-belt, Multispeed

Wide V-belt, Multispeed
· Maximum range of speed changes
· High load-carrying capacity
· Smooth machine operation
· Exceptionally long belt life
· Temperature range: -30°C up to +60°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1422 V 270
2322 V 801
2530 V 600
4230 V 556
9802-10010
9802-10011
9802-10012
9802-10014
9802-10015
9802-10018
9802-10020
9802-10024
9802-10027
9802-10028
9802-10029
9802-10030
9802-10035
9802-10036
9802-10037
9802-10041
9802-10043
9802-10045
9802-10048
9802-10051
9802-10052
9802-10054
9802-10055
9802-10056
9802-10057
9802-10058
9802-10061
9802-10063
9802-10071
9802-10073
9802-10075
9802-10079
9802-10080
9802-10081
9802-10083
9802-10084
9802-10086
9802-10088
9802-10089
9802-10090
9802-10091
9802-10092
9802-10093
9802-10094
9802-10095
9802-10096
9802-10097
9802-10099
9802-10100
9802-10101
9802-10102
9802-10103
9802-10104
9802-10105
9802-10106
9802-10107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (min)
(°C)
Temperature range (max)
(°C)
Length
(mm)
Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Material Customs tariff number

48.13 €

1 12 Days -----228.0--40103100

147.62 €

1 12 Days -----861.0--40103200

158.38 €

1 12 Days -----910.0--40103100

320.87 €

1 12 Days -----2500.0--40103900

57.58 €

46 12 Days -3060100085412571181531213.023mixture of elastomer40103100

91.92 €

1 12 Days -3060132095412571181548386.028mixture of elastomer40103100

137.75 €

28 12 Days -30601700105412571181555817.037mixture of elastomer40103100

105.77 €

1 12 Days -30601180105412571181579565.037mixture of elastomer40103100

36.75 €

1 12 Days -30606306541257118158671.017mixture of elastomer40103100

44.67 €

66 12 Days -306090065412571181616101.017mixture of elastomer40103100

44.67 €

1 12 Days -30606307541257118163090.021mixture of elastomer40103100

56.98 €

52 12 Days -3060100075412571181678143.021mixture of elastomer40103100

63.37 €

1 12 Days -306071085412571181708166.026mixture of elastomer40103100

65.95 €

1 12 Days -306080085412571181715187.026mixture of elastomer40103100

71.87 €

1 12 Days -306090085412571181722211.026mixture of elastomer40103100

75.52 €

1 12 Days -3060100085412571181739233.026mixture of elastomer40103100

76.73 €

1 12 Days -3060900105412571181784362.033mixture of elastomer40103100

81.60 €

1 12 Days -30601000105412571181791404.033mixture of elastomer40103100

87.85 €

1 12 Days -30601120105412571181807455.033mixture of elastomer40103100

120.52 €

31 12 Days -30601800105412571181845736.033mixture of elastomer40103300

125.03 €

1 12 Days -30601120135412571181869736.042mixture of elastomer40103100

145.43 €

26 12 Days -30601400135412571181883928.042mixture of elastomer40103100

184.03 €

23 12 Days -306020001354125711819131314.042mixture of elastomer40103300

44.55 €

1 12 Days -306060085412571181944129.023mixture of elastomer40103100

81.00 €

1 12 Days -3060112095412571181951330.028mixture of elastomer40103100

135.55 €

1 12 Days -30601120135412571181968880.047mixture of elastomer40103100

139.50 €

1 12 Days -30601180135412571181975916.047mixture of elastomer40103100

145.00 €

1 12 Days -30601250135412571181982972.047mixture of elastomer40103100

151.03 €

23 12 Days -306013201354125711819991030.047mixture of elastomer40103100

157.12 €

1 12 Days -306014001354125711820021097.047mixture of elastomer40103100

181.60 €

1 12 Days -306017001354125711820191326.047mixture of elastomer40103100

197.85 €

1 12 Days -306020001354125711820261514.047mixture of elastomer40103300

68.42 €

46 12 Days -3060125085412571182101265.023mixture of elastomer40103100

76.00 €

46 12 Days -3060140085412571182125292.023mixture of elastomer40103100

28.42 €

83 12 Days -30606006541257118214954.013mixture of elastomer40103100

46.85 €

1 12 Days -306065085412571182187141.023mixture of elastomer40103100

48.02 €

1 12 Days -306070085412571182194150.023mixture of elastomer40103100

49.25 €

1 12 Days -306075085412571182200161.023mixture of elastomer40103100

52.72 €

1 12 Days -306085085412571182224182.023mixture of elastomer40103100

54.58 €

46 12 Days -306090085412571182231192.023mixture of elastomer40103100

59.10 €

46 12 Days --106085412571182255224.023mixture of elastomer40103100

64.42 €

1 12 Days -306070095412571182279209.028mixture of elastomer40103100

65.65 €

1 12 Days -306075095412571182286223.028mixture of elastomer40103100

67.63 €

1 12 Days -306080095412571182293328.028mixture of elastomer40103100

70.83 €

1 12 Days -306085095412571182309252.028mixture of elastomer40103100

72.92 €

1 12 Days -306090095412571182316266.028mixture of elastomer40103100

75.37 €

1 12 Days -306095095412571182323281.028mixture of elastomer40103100

76.47 €

1 12 Days -3060100095412571182330294.028mixture of elastomer40103100

79.92 €

1 12 Days -3060106095412571182347308.028mixture of elastomer40103100

85.10 €

37 12 Days -3060118095412571182354343.028mixture of elastomer40103100

87.98 €

1 12 Days -3060125095412571182361365.028mixture of elastomer40103100

99.83 €

1 12 Days -3060150095412571182385440.028mixture of elastomer40103100

103.97 €

37 12 Days -3060160095412571182392468.028mixture of elastomer40103100

83.75 €

1 12 Days -3060800105412571182408389.037mixture of elastomer40103100

86.60 €

1 12 Days -3060850105412571182415412.037mixture of elastomer40103100

89.68 €

1 12 Days -3060900105412571182422435.037mixture of elastomer40103100

92.25 €

1 12 Days -3060950105412571182439457.037mixture of elastomer40103100

95.47 €

1 12 Days -30601000105412571182446483.037mixture of elastomer40103100

98.72 €

1 12 Days -30601060105412571182453505.9999737mixture of elastomer40103100

102.25 €

1 12 Days -30601120105412571182460536.037mixture of elastomer40103100

Loading...

Tech Support