Timing belts / Powergrip / open, 30m / H / CR / glass fibre / GATES

Timing belts / Powergrip / open, 30m / H / CR / glass fibre / GATES
· High positioning accuracy, making the belt ideally suited for applications with repetitive movements
· Length stability due to the use of high modulus tensile members
· Easy to attach with clamping fixtures
· Maintenance-free: no re-tensioning required, no lubrication needed
· Unique straight cut production methodology:cord perpendicular to belt teeth
· Temperature range:
· -30°C to +100°C (PowerGrip™)
· -54°C to +85°C (Poly Chain®)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9314-10004
9314-10011
9314-10023
9314-10033
9314-10037
9314-10081
9314-40082
9314-40083
LL H 150 CTB STAHL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

28.80 €

1 12 Days [Glass Fiber] Glass Cord19.112.7541257134141690.0

37.19 €

210 12 Days Steel Cord19.112.75412571341447121.0

38.57 €

1 12 Days [Glass Fiber] Glass Cord10012.75412571341454120.0

23.17 €

30 12 Days [Glass Fiber] Glass Cord19.19.525541257134154678.0

49.92 €

30 12 Days Steel Cord10012.75412571341584157.0

57.95 €

1 12 Days [Glass Fiber] Glass Cord15012.75412571341645183.0

100.27 €

1 12 Days Steel Cord20012.75412571342000283.0

77.37 €

30 12 Days [Glass Fiber] Glass Cord20012.75412571342017242.0

74.93 €

90 12 Days Steel Cord150--269.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (min.)(°C) -54 Temperature range (max.) 85
Customs tariff number 40103900

Tech Support