Timing belts / Powergrip GT / open, 60m / GT3MR / GATES

Timing belts / Powergrip GT / open, 60m / GT3MR / GATES
· High positioning accuracy, making the belt ideally suited for applications with repetitive movements
· Length stability due to the use of high modulus tensile members
· Easy to attach with clamping fixtures
· Maintenance-free: no re-tensioning required, no lubrication needed
· Unique straight cut production methodology:cord perpendicular to belt teeth
· Temperature range:
· -30°C to +100°C (PowerGrip™)
· -54°C to +85°C (Poly Chain®)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LL GT 3MR 20 GLAS

Part Number
LL GT 3MR 20 GLAS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.82 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Glass Cord Belt Width (mm)(mm) 20
Temperature range (min.)(°C) -54 Temperature range (max.) 85 Pitch(mm) 3
Weight(g) 60.0 Customs tariff number 40103900

This page is Timing belts / Powergrip GT / open, 60m / GT3MR / GATES , part number LL GT 3MR 20 GLAS.
You can find the detail information about specifications and dimensions on part number LL GT 3MR 20 GLAS.

Tech Support