Timing belts / Poly Chain GT2 / 8MGT, 14MGT / PUR / GATES

Timing belts / Poly Chain GT2 / 8MGT, 14MGT / PUR / GATES
· Substantially increased power rating
· High efficiency positive drive
· Maintenance-free: no lubrication or re-tensioning needed
· Savings in space, weight and money
· Temperatures range: -54°C to +85°C
· Perfect fit on Poly Chain® GT profile pulleys
· On demand available in PowerPainT™ construction,to eliminate paint contamination risk (see p. 40)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PC2 8MGT-1280-30
PC2 8MGT-1440-50
PC2 8MGT-800-26
PC2 14MGT-1190-58
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
Weight
(g)

268.57 €

1 12 Days [Aramid] Aramid308192.0

522.87 €

1 12 Days [Aramid] Aramid508348.0

222.03 €

1 12 Days [Aramid] Kevlar26810.1

964.13 €

1 12 Days [Aramid] Kevlar5814520.0

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (min.)(°C) -54 Temperature range (max.) 85
Customs tariff number 39269097

Tech Support