Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BB/HBB 2126 (BB81) |
BB/HBB 3810 (BB150) |
BB/HBB 6130 (BB240) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Weight (g) | |
---|---|---|---|---|---|---|
60.43 € | 1 | 17 Days | 2126 | 568 | ||
100.98 € | 1 | 17 Days | 3810 | 1200 | ||
171.72 € | 1 | 17 Days | 6130 | 1637 |
Loading...
Temperature range (Min)(°C) | -30 | Temperature range (Max)(°C) | 60 | Profile | BB/HBB |
---|---|---|---|---|---|
Height(mm) | 13 | Width(mm) | 17 | Material | Mixture of elastomer |
Customs tariff number | 40103900 |