Bellow, 42CR764 (434)

Bellow, 42CR764 434
  • Volume Discount

Product Details:

Manufacturer part number: 434

Brand: FREUDENBERG

Price: 8.65

Delivery time: 17 Days


Technical Data:

Number of folds: 2 pcs

Conection diameter 1: 5 mm

Conection diameter 2: 26 mm

Material thickness: 0.6 mm

Smallest internal diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

434

Part Number
434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of folds
(pcs)
Conection diameter 1
(mm)
Conection diameter 2
(mm)
Material thickness
(mm)
Smallest internal diameter
(mm)
Biggest external diameter
(mm)
Customs tariff number Weight
(g)

8.65 €

3 Available 17 Days 25260.62033.2401699972.12

Loading...

  1. 1

Basic information

Hardness in Shore 42 Material 42CR764 Series V6

This page is Bellow, 42CR764, part number 434.
You can find the detail information about specifications and dimensions on part number 434.

Variation of this product

Part Number
25144
25235
26945
434015
434020
434026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of folds
(pcs)
Conection diameter 1
(mm)
Conection diameter 2
(mm)
Material thickness
(mm)
Smallest internal diameter
(mm)
Biggest external diameter
(mm)
Customs tariff number Weight
(g)

83.37 €

1 Available 7 Days 5108108211715740169997403

58.83 €

1 Available 17 Days 3509228014440169997174

93.87 €

1 Available 17 Days 11432601.516024040169997315

31.52 €

1 Available 12 Days 72525134524016999752.5

36.77 €

1 Available 17 Days 3751261751264016999742.5

34.38 €

1 Available 12 Days 181616124354016999740.5

Tech Support