Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Double-acting Scraper, NBR85

    Double-acting Scraper, NBR85

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Width

    (mm)

    Width2

    (mm)

    Internal diameter

    (mm)

    External diameter

    (mm)

    Weight

    (g)

    Minimum order quantity
    5.5
    8.2
    200
    212
    35.4
    5 pieces
    6.5
    9.5
    220
    235
    60
    4 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    202.92 €
    ( 241.47 € )
    17 working days
    276.08 €
    ( 328.54 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: NBR
    ・Internal diameter(mm): 200, 220
    ・External diameter(mm): 212, 235