Guide Ring, Piston, Laminated Fabric-HG517

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24130948
24130961
24130964
24130970
24130991
24131488
40422124
40422125
40422127
40422128
40422129
40422130
40422132
40422147
40422211
40422410
40422509
40422510
40422513
40422514
49000752
49018312
KB 150X145X19.8 L=20 MM
KB 300X295X14.8 L=15 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

21.47 €

1 Available 17 Days 9.6-9.76570KB848330806.2

31.98 €

1 Available 17 Days 14.8-15120125KB8483308017

34.40 €

1 Available 17 Days 14.8-15135140KB8483308019.001

38.24 €

1 Available 17 Days 14.8-15155160KB8483308022.9

90.20 €

1 Available 17 Days 14.8-15275280KB8483308039.1

84.67 €

1 Available 12 Days 14.8-15255260KB8483308036.001

24.54 €

1 Available 17 Days 14.5-157580KB8483308011.3

19.06 €

1 Available 12 Days 9.6-9.74550KB841290404.281

18.32 €

1 Available 17 Days 5.5-5.65863KB848330802.96

22.86 €

1 Available 17 Days 9.6-9.77580KB848330807

24.17 €

1 Available 17 Days 9.6-9.78590KB848330807.2

24.72 €

1 Available 17 Days 9.6-9.795100KB848330809.001

14.04 €

39 Available 17 Days 14.8-15175180KB8483308024.5

27.46 €

1 Available 17 Days 14.8-1595100KB8483308013.46

21.41 €

1 Available 17 Days 9.6-9.77075KB848330806.4

13.89 €

1 Available 17 Days 5.5-5.62730KB848330807.8

28.37 €

1 Available 12 Days 14.8-1595100KBK8483308014

30.96 €

1 Available 17 Days 14.8-15120125KBK848330803

20.91 €

1 Available 12 Days 9.5-9.75863KBK848330805

22.86 €

1 Available 17 Days 9.79.6-7580KBK848330808

8.78 €

62 Available 17 Days 14.8--115120KBK8483308016

19.13 €

29 Available 17 Days 14.8--215220KBK8483308028

14.77 €

37 Available 17 Days 19.8-20145150KB8483308028.4

50.82 €

13 Available 17 Days 14.8-15295300KB8483308040

Loading...

  1. 1

Basic information

Material Hard tissue

Tech Support